Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

N7650B
Signal Studio Waveform Licenses 

Signal Studio Waveform Licenses

N7650B
  • Choose 5 or 50 Signal Studio waveforms, of any type
  • Maximum of 545 waveforms per instrument
N7650B-221 Waveform license 5-pack1
N7650B-222 Waveform license 5-pack2
N7650B-223 Waveform license 5-pack3
N7650B-224 Waveform license 5-pack4
N7650B-225 Waveform license 5-pack5
N7650B-226 Waveform license 5-pack6
N7650B-227 Waveform license 5-pack7
N7650B-228 Waveform license 5-pack8
N7650B-229 Waveform license 5-pack9
N7650B-250 Waveform license 50-pack1
N7650B-251 Waveform license 50-pack2
N7650B-252 Waveform license 50-pack3
N7650B-253 Waveform license 50-pack4
N7650B-254 Waveform license 50-pack5
N7650B-255 Waveform license 50-pack6
N7650B-256 Waveform license 50-pack7
N7650B-257 Waveform license 50-pack8
N7650B-258 Waveform license 50-pack9
N7650B-259 Waveform license 50-pack10
S8902A
Noise Figure Measurement Software 

Noise Figure Measurement Software

S8902A
  • Add NF measurement to S8900A PA Test Solution
  • Support Y-factor and cold source methods
  • Support M9391/93A VSA and M9421A VXT
  • Support 346 Series noise source
S8903A
ET/DPD Measurement Software 

ET/DPD Measurement Software

S8903A
The Keysight S8903A ET/DPD Measurement is the optional library of the S8900A PA Test Solution for the measurement with envelope tracking and digital pre-distortion.

Contate a Keysight para saber os preços dos opcionais.

PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours.
PS-S10-04 4 Hours of Remote Scheduled Productivity assistance
PS-S10-08 8 Hours of Remote Scheduled Productivity Assistance.
PS-S20 Startup assistance, daily
PS-S20-01 Recommended Startup assistance, daily
R-D4A-001-L 12-months, node-locked license, KeysightCare software support subscription
R-D4A-002-L 12-months, floating (single site) license, KeysightCare software support subscription
R-D4A-004-L 12-months, transportable license, KeysightCare software support subscription
R-D4A-005-L 12-months, USB portable license, KeysightCare software support subscription
R-D5A-001-A Node-locked perpetual license
R-D5A-002-B Floating (single site) perpetual license
R-D5A-004-D Transportable perpetual license
R-D5A-005-E USB portable perpetual license
R-D6A-001-L KeysightCare software support subscription, node-locked - 12 months
R-D6A-002-L KeysightCare software support subscription, floating (single site) -12 months
R-D6A-004-L KeysightCare software support subscription, transportable - 12 months

Contate a Keysight para saber os preços dos opcionais.

Soluções e Produtos Relacionados

  • no image available M9371A Analisador Vetorial de Redes PXIe, 300 kHz a 6,5 ​​GHz 

    M9371A Analisador Vetorial de Redes PXIe, 300 kHz a 6,5 ​​GHz

    • 300 kHz to 6.5 GHz
    • Full 2-port vector network analyzer
    • Configurable for multiport devices or as multiple VNAs

  • no image available M9381A PXIe Vector Signal Generator: 1 MHz to 3 GHz or 6 GHz 

    M9381A PXIe Vector Signal Generator: 1 MHz to 3 GHz or 6 GHz

    • 1 MHz to 3 GHz or 6 GHz
    • 10 µs frequency and amplitude switching speed
    • RF modulation bandwidth up to 160 MHz
    • Better than ± 0.4 dB absolute amplitude accuracy
    • 5-slot PXIe

  • no image available M9393A PXIe Performance Vector Signal Analyzer: 50 GHz 

    M9393A PXIe Performance Vector Signal Analyzer: 50 GHz

    • 9 kHz to 8.4, 14, 18, or 27 GHz
    • Frequency extension to 50 GHz (min frequency 3.6 GHz) w/ Option FRX
    • 40 MHz (standard), 100 MHz, or 160 MHz analysis bandwidth, and optional wideband IF output w/ Option WB1
    • Up to 4 time-synchronous channels

  • no image available M9391A PXIe Vector Signal Analyzer: 6 GHz 

    M9391A PXIe Vector Signal Analyzer: 6 GHz

    • 1 MHz to 3 GHz or 6 GHz
    • 40 MHz (standard), 100, or 160 MHz analysis bandwidth
    • Support for up to 8 time-synchronous, phase-coherent channels

  • no image available M9300A PXIe Frequency Reference: 10 MHz and 100 MHz 

    M9300A PXIe Frequency Reference: 10 MHz and 100 MHz

    • 1-slot PXIe module
    • Five 100 MHz outputs
    • One 10 MHz output
    • Internal 10 MHz OCXO timebase output
    • Locks to another reference with a value from 1 to 110 MHz.

  • no image available M9420A VXT PXIe Vector Transceiver 

    M9420A VXT PXIe Vector Transceiver

    • 60 MHz to 3.8 or 6 GHz
    • 40 MHz (standard), 80, or 160 MHz analysis bandwidth
    • Built-in FPGA algorithms for fast power and fast power servo (standard)
    • Optional full and half duplex ports
    • Available as a post-purchase upgrade

  • no image available M9421A VXT PXIe Vector Transceiver 

    M9421A VXT PXIe Vector Transceiver

    • 60 MHz to 3.8 or 6 GHz
    • 40 MHz (standard), 80, or 160 MHz analysis bandwidth
    • Built-in FPGA algorithms for fast power and fast power servo (standard)
    • Optional half duplex port

  • no image available M9037A PXIe High Performance Embedded Controller 

    M9037A PXIe High Performance Embedded Controller

    • Intel i7-4700EQ 2.4 GHz processor
    • Front removable 240 GB solid state drive
    • Up to 16 GB RAM Memory

  • no image available M9451A PXIe Measurement Accelerator 

    M9451A PXIe Measurement Accelerator

    • Hardware acceleration w/ 20x DPD/ET speed improvement 
    • Closed/open loop DPD/ET measurements test time < 70 ms 
    • Trusted DPD/ET algorithms
    • Peer-to-peer connectivity w/ M9381A VSG & M9391A/M9393A VSA

  • no image available M9195B PXIe Digital Stimulus/Response with PPMU: 250 MHz, 16 Channels 

    M9195B PXIe Digital Stimulus/Response with PPMU: 250 MHz, 16 Channels

    • 16 chan digital stimulus/response w/ PPMU
    • Up to 250 MHz pattern rate, 125 Mvectors/chan memory
    • 1 ns, per-vector, edge placement res
    • Per-chan programmable comp delay
    • Real-time compare, multi-module sync, up to 12 modules (192 chan)

  • no image available M9111A PXIe High-Speed Source/Measure Unit, 13 V, ± 1 A or 6 V, ± 3 A, 18 W 

    M9111A PXIe High-Speed Source/Measure Unit, 13 V, ± 1 A or 6 V, ± 3 A, 18 W

    • Output ratings: 13V, ± 1A or 6V, ± 3A, 18W
    • High-speed output recovery and low-voltage droop
    • High-speed changes in voltage with fast settling times
    • High-speed, accurate µA leakage current measurement

  • no image available M3201A PXIe Arbitrary Waveform Generator, 500 MSa/s, 16 bit, 200 MHz 

    M3201A PXIe Arbitrary Waveform Generator, 500 MSa/s, 16 bit, 200 MHz

    • 1 slot PXIe 2/4 channel AWG
    • 500 MSa/s, 16 bit, 200 MHz BW (400 MHz IQ)
    • Optional real-time sequencing
    • Optional graphical FPGA design environment