Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Nemo FSR1 RF Frequency Scanner

Vendido por:

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Principais recursos e especificações

Boost test and measurement productivity and cut total cost of ownership

  • When a new technology is adopted, the scanner is ready with a simple flash to add support for the technology, making it a future-proof and cost-effective scanning solution.

Compact size and low power consumption

  • Nemo FSR1 is designed from the ground up to provide both high performance and value.
  • Multiple signal processing chains provide efficient support for multiple technologies.

Modular and field-upgradeable

  • Features two plug-in modular RF down converters available in many frequency band configurations.
  • When it is time for calibration, use a spare down converter and keep your scanner in service with zero down time.

Supports latest wireless technologies

  • GSM, WCDMA, CDMA, EVDO, TD-SCDMA, LTE FDD/TDD, and spectrum scanning measurements
  • Support for 4x2 and 2x2 MIMO scanning for LTE FDD/TDD
  • Supported scanning modes: blind scan, spectrum analysis and narrowband RSSI measurements, simultaneous RSSI and pilot scanning, GSM co-channel, WCDMA/LTE pilot pollution and cross-feeder analysis.

Descrição

Accurate, reliable high-speed RF measurements of wireless networks

The industry’s first modular RF scanning receiver Nemo FSR1 evolves as the wireless technology evolves. The scanner features one or two plug-in modular RF down converters that are available in many frequency band configurations. Our design separates the RF from the signal processing by utilizing field replaceable RF down converters. When a new band or band combination is needed, simply install a second down converter. When it’s time for calibration, use a spare down converter and keep your scanner in service with zero down time. When a new technology is adopted, the scanner is ready with a simple flash to add support for that technology: the most cost-effective scanning solution you can buy.

Nemo FSR1 supports measurements on GSM, WCDMA, CDMA, EVDO, TD-SCDMA and LTE FDD/TDD networks. Unique plug-in RF down converters make the scanner field-upgradeable, reducing service turnaround times, boosting productivity, and cutting total cost of ownership.

For more information about Nemo RF Network Solutions, please visit Keysight Nemo Wireless Network Solutions.