Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

FSI-60066 FSI-60066 DDR333 SDRAM 184-pin DIMM Analysis Probe

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Nenhum substituto foi encontrado para esse produto.

Principais recursos e especificações

Analysis Probe Configuration

  • Operates at 333 MT/s
  • 4 GHz timing analysis
  • Compatible with all 184-pin, 2.5V DDR SDRAM DIMMs
  • Both x4 and x8 SDRAMs are supported

Features

  • Complete protocol decode of memory system
  • Displays Write only, reads only, or writes and reads

Descrição

This product is available from FuturePlus Systems Corp. as model FS2331 

This product works with Keysight logic analyzers and can be ordered directly from FuturePlus Systems, a strategic Keysight Channel Partner. This product is no longer sold through Keysight Technologies.

FuturePlus Systems offers bus analysis probes for memory, graphics, PCI, PCI-X, PCI Express, USB, , Serial Rapid IO, and other standard buses.

The FS2331 DDR SDRAM memory bus analysis probe provides complete protocol decode of the memory system, including reads and writes, at 333 MT/s. Its dual path design provides complete functionality. The active path uses advanced clocking for determining the difference between reads and writes. While the passive path permits 4 GHz timing measurements as well as the use of Keysight's patented Eye Finder to make automatic eye diagram measurements.

This product is available from FuturePlus Systems Corp. Contact Information: FuturePlus Systems Corporation, 6455 North Union Blvd. Suite 202, Colorado Springs, CO 80918-5844.Phone: (719) 278-3540 Fax: (719) 278-9586

Company URL: www.futureplus.com