Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

FSI-60075 DDRII 400/533 SDRAM 240 pin DIMM Basic Analysis Probe

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Nenhum substituto foi encontrado para esse produto.

Principais recursos e especificações

Analysis Probe Configuration

  • 400 MT/s and 533 MT/s protocol analysis
  • 4 GHz timing analysis
  • Compatible with all 240-pin DDRII SDRAM
  • Registered and non-registered DIMM´s with burst sizes of 2, 4, or 8 are supported

Features

  • Quick and easy connection to DDRII SDRAM DIMM
  • Supports 750 ps data valid window
  • Read and write burst type is tracked
  • Each cycle of a burst (in both protocol and timing mode) is flagged by the analyzer as a read or write

System Configuration

Descrição

This product is available from FuturePlus Systems Corp. as model FS2332

This product works with Keysight logic analyzers and can be ordered directly from FuturePlus Systems, a strategic Keysight Channel Partner. This product is no longer sold through Keysight Technologies.

FuturePlus Systems offers bus analysis probes for memory, graphics, PCI, PCI-X, PCI Express, USB, , Serial Rapid IO, and other standard buses.

The basic memory bus analysis probe provides complete protocol decode including reads and writes. Its passive design supports 4 GHz timing analysis. An interposer style probe, the FS2332 plugs into the 240 pin DIMM connector without consuming the slot.The FS2332 supports a 200/266 MHz clock (400/533 MT/s data rate), 64-bit, un-buffered Synchronous DDR SDRAM DIMM.

Company URL: www.futureplus.com