Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

FSI-60042 FSI-60042 PCI-X 1.0 Compliance Analysis Probe

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Nenhum substituto foi encontrado para esse produto.

Principais recursos e especificações

Analysis Probe Configuration

  • 32 and 64 bit PCI-X bus analysis
  • 0 to 133 MHz operation

Features

  • Complete cycle type identification
  • 12 cycle and transaction identifiers allow for easy triggering on various PCI-X conditions
  • Complete PCI-X bus protocol decode
  • Compliance violation triggering

Descrição

This product is available from FuturePlus Systems Corp. as model FS2104 

This product works with Keysight logic analyzers and can be ordered directly from FuturePlus Systems, a strategic Keysight Channel Partner. This product is no longer sold through Keysight Technologies.

FuturePlus Systems offers bus analysis probes for memory, graphics, PCI, PCI-X, PCI Express, USB, , Serial Rapid IO, and other standard buses.

The FS2104 PCI-X Compliance Analysis Probe performs complete state analysis of the PCI-X 1.0 bus and detects over 50 PCI-X compliance violations. The product provides many bus observer signals that allow for easy triggering and store qualification. The FS2104 is used in conjunction with the E2929B and 16700 series logic analysis system.

This product is available from FuturePlus Systems Corp. Contact Information: FuturePlus Systems Corporation, 6455 North Union Blvd. Suite 202, Colorado Springs, CO 80918-5844. Phone: (719) 278-3540 Fax: (719) 278-9586

Company URL: www.futureplus.com