Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

86120D-021 Straight Contact Interface - PC (non-angled)
86120D-022 Angled Contact Interface - APC
86120D-0B0 Download the product manual from the Keysight website
81000FI
Connector interface FC/PC/SPC 

Connector interface FC/PC/SPC

81000FI
81000HI
Connector interface E-2000 (physical contact) 

Connector interface E-2000 (physical contact)

81000HI
.
81000KI
Connector interface SC 

Connector interface SC

81000KI
.
81000LI
LC Connector interface for source modules 

LC Connector interface for source modules

81000LI
.
81000NI
Connector interface, connector type FC - narrow key way 

Connector interface, connector type FC - narrow key way

81000NI
81000SI
Connector interface DIN 47256/4108 

Connector interface DIN 47256/4108

81000SI
.
81000VI
Connector interface ST 

Connector interface ST

81000VI
.
86122A-1CM Rack mount kit without handles
86122A-1CN Handle kit
86122A-1CP Rack mount kit with handles

Contate a Keysight para saber os preços dos opcionais.

R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-5C Warranty Assurance Plan - Return to Keysight - 5 years

Contate a Keysight para saber os preços dos opcionais.

Soluções e Produtos Relacionados

  • no image available Optical Signal Conditioning Products 

    Optical Signal Conditioning Products

    Optical Attenuators and Optical Switch Modules for Multimode and Single-mode applications

  • no image available Connectivity Accessories 

    Connectivity Accessories

    • KEYSIGHT's general Lightwave Solution Platform concept encompasses a flexible and replaceable device connectivity including bare fiber adaptation
    • All modules and optical heads, replaceable interface adapters are provided

  • no image available Keysight 77-Series Multiport Optical Power Meters, Attenuators, Sources & Switches 

    Keysight 77-Series Multiport Optical Power Meters, Attenuators, Sources & Switches

    The characterization of parallel optical devices or parallel testing of optical devices demands a new set of optical test equipment…

  • Optical Spectral Analysis Products Wavelength Meters 

    Wavelength Meters

    Wavelength Meters

  • no image available Tunable Laser Source Modules 

    Tunable Laser Source Modules

    81600B, 81606A, 81607A, 81608A, 81609A, 81940A, 81949A, 81950A, 81960A, 81980A, 81989A

Tecnologias e Mercados Relacionados