- Produto e Serviços
- Accessories
- Directional Couplers and Bridges
- M9378B PXIe Network Analyzer Directional Coupler with Bias Tees
M9378B PXIe Network Analyzer Directional Coupler with Bias Tees
Bi-directional coupler and internal bias tees for the M9485A PXIe vector network analyzer (VNA). Apply the DC bias to the VNA’s test ports through the connectors on the front panel.
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Vendido por: Keysight Online Sales
A partir de
Highlights
The M9378B includes a bi-directional coupler and internal bias tees for the M9485A PXIe multiport vector network analyzer. The module with a bi-directional coupler and 20 dB attenuator works with the M9377A PXIe network analyzer direct access receiver. Apply the DC bias to the VNA’s test ports through the connectors on the front panel.
- 50 MHz to 9 GHz
- Directivity: 10 dB minimum at 50 MHz to 6 GHz
- Coupling Factor: -13.5 to -19.5 dB at 800 MHz to 9 GHz
- Insertion Loss: 1.5 to 3.5 dB at 50 MHz to 9 GHz
- 35 V maximum bias voltage, 600 mA maximum bias current
Interested in a M9378B?
Featured Resources
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacidade
- Mapa do site
- Termos
- Trademark Acknowledgements
- Contate o Webmaster