- Produto e Serviços
- ...
- Accessories
- Chassis and Controllers
- Detalhes do produto
O que você está procurando?
M9341A Digital I/O
The M9341A digital I/O with the 24-bit digital I/O connector and triggering ports provides communication signals between the PXI vector network analyzer (VNA) installed in the same PXI chassis and an external handler.
Please exit this procurement session to buy.
To buy, contact your procurement team.
Vendido por: Keysight Online Sales
A partir de
The M9341A digital I/O with the 24-bit digital I/O connector and triggering ports provides communication signals between the PXI vector network analyzer (VNA) installed in the same PXI chassis and an external handler.
Highlights
- Provides communication between the PXI VNA and external peripherals (i.e. handler)
- Enables synchronized measurements with the PXI VNA in an automated test environment
- Compatible with the 24-bit digital I/O connector of the PNA and ENA
The M9341A digital I/O with 24-bit digital I/O connector and triggering ports provides communication signals between the PXI vector network analyzer (VNA) installed in the same PXI chassis and an external handler. This allows the PXI VNA, such as the Keysight M937xA and M9485A, to operate in an automated test environment.
The M9341A digital I/O is compatible to the 24-bit digital I/O connector on the rear panel of the Keysight VNA such as the PNA and ENA Series.
Amplie as Capacidades
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacidade
- Mapa do site
- Termos
- Trademark Acknowledgements
- Contate o Webmaster