Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

FSI-60029 FSI-60029 EIO (Extended I/O) Analysis Probe and Extender

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Nenhum substituto foi encontrado para esse produto.

Principais recursos e especificações

Analysis Probe Configuration

  • 4 GHz timing analysis
  • Protocol decode of 32 bit Extended I/O bus transactions

Features

  • EIO add-in card extends beyond the host system
  • Test points for all EIO signals can be used for measuring signal integrity with an oscilloscope
  • Interposer design allows monitoring of requests and grants in a particular slot
  • View system arbitration signals

Descrição

This product is available from FuturePlus Systems Corp. as model FS3030 

This product works with Keysight logic analyzers and can be ordered directly from FuturePlus Systems, a strategic Keysight Channel Partner. This product is no longer sold through Keysight Technologies.

FuturePlus Systems offers bus analysis probes for memory, graphics, PCI, PCI-X, PCI Express, USB, , Serial Rapid IO, and other standard buses.

The FS3030 PCI EIO (Extended I/O) analysis probe and extender card provides complete protocol decode of PCI EIO transactions and 4 GHz timing analysis. The analysis probe supports 32-bit bus designs. The extender card functionality enables the analysis probe to connect to the PCI bus without consuming the PCI EIO slot.

Contact Information: FuturePlus Systems Corporation, 6455 North Union Blvd. Suite 202, Colorado Springs, CO 80918.Phone: (719) 278-3540 Fax: (719) 278-9586

Company URL: www.futureplus.com