Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

N9081C Bluetooth Measurement Application, Multi-Touch UI

Vendido por:

Configuração Típica  

Configuração Típica

N9081C Bluetooth Measurement Application

  • N9081C-2FP Bluetooth measurement application, fixed perpetual license

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Configure

N9081C-2FP Bluetooth measurement application, fixed perpetual license
N9081C-2TP Bluetooth measurement application, transportable perpetual license
N9081C-3FP Bluetooth LE 5.0 measurement application, fixed perpetual license
N9081C-3TP Bluetooth LE 5.0 measurement application, transportable perpetual license

Contate a Keysight para saber os preços dos opcionais.

Softwares relacionados a este produto

  • N9081A Bluetooth transmit analysis for DH1 image N9081A Bluetooth® Measurement Application 

    N9081A Bluetooth® Measurement Application

    • Compliant with Bluetooth® Core Specification Version 2.1+ EDR & Low Energy
    • 1-button measurements with pass/fail per the standard

  • no image available N9040B UXA Signal Analyzer, Multi-touch, 2 Hz to 50 GHz 

    N9040B UXA Signal Analyzer, Multi-touch, 2 Hz to 50 GHz

    • Up to 26.5 GHz, 325 GHz and beyond with external mixer
    • High performance: aerospace, defense, commercial comms and more
    • Up to 510 MHz analysis bandwidth
    • Industry-leading phase noise
    • Upgradable real-time spectrum analyzer to 510 MHz bandwidth

  • no image available N9030B PXA Signal Analyzer, Multi-touch, 2 Hz to 50 GHz 

    N9030B PXA Signal Analyzer, Multi-touch, 2 Hz to 50 GHz

    • The benchmark for demanding applications in aerospace, defense, commercial communications and more
    • Advanced performance, flexibility, capability, and expandability
    • Supports >25 measurement applications, covering cellular communication, wireless connectivity, digital video, and general purpose

  • no image available N9020B MXA Signal Analyzer, Multi-touch, 10 Hz to 50 GHz 

    N9020B MXA Signal Analyzer, Multi-touch, 10 Hz to 50 GHz

    • Quickly adapt to evolving test requirements of wireless devices
    • Shorten test times with hardware-accelerated power measurements, rapid display updates and marker peak searches & fast swee
    • Simplify testing with one-button measurements from X-Series apps

  • no image available N9010B EXA Signal Analyzer, Multi-touch, 10 Hz to 44 GHz 

    N9010B EXA Signal Analyzer, Multi-touch, 10 Hz to 44 GHz

    • Address diverse needs with the fast, flexible EXA
    • Get the most cost-effective analysis for millimeter-wave measurements
    • Measure the smallest signals in the presence of large ones

  • no image available N9000B CXA Signal Analyzer, Multi-touch, 9 kHz to 26.5 GHz 

    N9000B CXA Signal Analyzer, Multi-touch, 9 kHz to 26.5 GHz

    • Master signal characterization essentials with the leading low-cost tool in signal analysis
    • Perform cost-effective stimulus response measurements with optional built-in tracking
    • Add crucial functionality with X-Series measurement applications

Soluções e Produtos Relacionados

  • no image available Aplicações de medição da série X 

    Aplicações de medição da série X

    • Mais de 25 aplicações para analisadores de sinais da série X
    • Celular, conectividade de wireless, vídeo digital e proposta geral
    • um botão de medição
    • Disponível teste gratuito

Tecnologias e Mercados Relacionados