10769B Turning Mirror on Universal Mount
The Keysight 10769B turning mirror on universal mount deflects a laser beam at any angle, in either the vertical or horizontal polarization plane. Primarily used in calibrator systems.
A partir de
HIGHLIGHTS
- Coating: Hard dielectric
- Clear Aperture: Central oval 25 mm x 45 mm (1.0 in x 1.8 in)
- Flatness: 1/10 wavelength at 633 nm
- Reflectance: >= 90% over incidence range of 0 to 60 degrees at 633 nm (both s and p polarizations)
The Keysight 10769B Turning Mirror on Universal Mount deflects a laser beam at any angle, in either the vertical or the horizontal polarization plane of the beam. The 10769B contains the same turning mirror as the 10769A, but has a different mounting.
Interested in a 10769B?
Extend the capabilities for your Turning Mirror on Universal Mount
Garantia, Calibração e Serviços
Featured Resources for 10769B Turning Mirror on Universal Mount
Want help or have questions?