Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

W3301A LPDDR3 178-ball BGA Interposer for Logic Analyzers

Vendido por:

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Configure

Você deve acrescentar opções ao produto básico para obter uma estimativa de preço.
W3301A-001 Quantity 1 Interposer, rigid, 178 ball BGA, LPDDR3 BRL 21,665
W3301A-002 Quantity 2 Interposer, rigid, 178 ball BGA, LPDDR3 BRL 41,163
W3301A-004 Quantity 4 Interposer, rigid, 178 ball BGA, LPDDR3 BRL 78,003

Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes.

Softwares relacionados a este produto

  • B4610A B4661A Memory Analysis Software for Logic Analyzers 

    B4661A Memory Analysis Software for Logic Analyzers

    • DDR3/4 and LPDDR2/3/4 performance analysis
    • DDR and LPDDR compliance violation analysis (covering DDR3/4 and LPDDR/2/3/4)
    • Post-process compliance tool and real-time compliance tool
       

Soluções e Produtos Relacionados

  • U4201A Logic Analyzer Cable U4201A Logic Analyzer Cable 

    U4201A Logic Analyzer Cable

    The U4201A logic analyzer cable is used to connect probes to the U4154A AXie-based logic analyzer module.

  • no image available W4643A DDR4 x4/x8 BGA Interposer for Logic Analyzer, Connects to 61-pin ZIF 

    W4643A DDR4 x4/x8 BGA Interposer for Logic Analyzer, Connects to 61-pin ZIF

    • Industry smallest DDR4 x4/x8 BGA interposer, designed to exceed 3.3 Gb/s
    • Provides connection to all address, command, control and data signals
    • Provides observation of data traffic
    • Provides access for DDR eye scans and burst scans of DDR4 signals

  • no image available W4641A DDR4 x16 2-wing BGA Interposer for Logic Analyzers, Connects to 61-pin ZIF 

    W4641A DDR4 x16 2-wing BGA Interposer for Logic Analyzers, Connects to 61-pin ZIF

    • Industry smallest DDR4 x16 BGA interposer, designed to exceed 3.3 Gb/s
    • Provides connection to all address, command, control and data signals
    • Provides observation of data traffic
    • Provides access for DDR eye scans and burst scans of DDR4 signals
       

  • no image available W3636A DDR3 x16 Non-Stacked DRAM BGA Interposer for Logic Analyzers 

    W3636A DDR3 x16 Non-Stacked DRAM BGA Interposer for Logic Analyzers

    • Connection to (address, command, control and data) signals from JEDEC standard 96 ball DDR3 x16 non-stacked DRAM
    • Observe DDR3 x16 DRAM traffic with U4154A logic analyzer system
    • DDR eye scans and burst scans of DDR4 signals
       

  • Photo E2697A W6601A BGA Interposer, LPDDR4 200-ball, 2-wing for Logic Analyzer, Connects to 61-pin ZIF 

    W6601A BGA Interposer, LPDDR4 200-ball, 2-wing for Logic Analyzer, Connects to 61-pin ZIF

    • LPDDR4 2-wing BGA interposer for 200 ball DDR4 DRAM.
    • Designed for data rates up to and including 3.2 Gb/s.
    • Captures all channel A command, address and control, DQ.

  • DDR3 BGA probe for logic analyzer and scope W3631A DDR3 x16 BGA Command and Data Probe for Logic Analyzer and Scope 

    W3631A DDR3 x16 BGA Command and Data Probe for Logic Analyzer and Scope

    Enables viewing of data traffic on industry standard DDR3 DRAMs with Keysight 16900 series logic analyzers and Infiniium oscilloscopes

  • Agilent DDR3 BGA probe for logic analyzer and scope W3633A DDR3 x4/x8 BGA Command and Data Probe for Logic Analyzer and Scope 

    W3633A DDR3 x4/x8 BGA Command and Data Probe for Logic Analyzer and Scope

    Enables viewing of data traffic on industry standard DDR3 DRAMs with Keysight 16900 series logic analyzers and Infiniium oscilloscopes

  • E5406A Probe E5406A Pro Series Soft Touch Connectorless Probe - Single-ended, for 90-pin Cable 

    E5406A Pro Series Soft Touch Connectorless Probe - Single-ended, for 90-pin Cable

    34-channel probe with single-ended data and clocks for analyzers with 90-pin connectors...

  • no image available U4164A Logic Analyzer Module with Options up to 4 Gb/s State Mode and 10 GHz Timing Mode 

    U4164A Logic Analyzer Module with Options up to 4 Gb/s State Mode and 10 GHz Timing Mode

    • State speed mode options up to 4 Gb/s
    • Quad sample state mode provides four samples at two different thresholds from single probe point
    • Clock hysteresis settings for state mode