Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Nenhum substituto foi encontrado para esse produto.

Principais recursos e especificações

  • Type-C receptacle-to-receptacle adapter
  • >15 GHz of de-embeddable bandwidth
  • Allows N7015A Type-C fixture to connect to USB Type-C device with plug connector
  • Can be used to test tethered USB devices such as USB memory stick, DP sink calibration/test or RX signal validation or calibration
  • Compatible with N7015A Type-C fixture

Descrição

The N7015A test fixture comes with a plug-style Type-C connector that allows it to connect only to a USB host/device with a receptacle connector. With the use of the N7017A receptacle adapter, the N7015A test fixture can act as a receptacle fixture that allows it to connect to a USB Type-C device with a plug connector such as a thumb drive. The receptacle Type-C fixture can be used to test tethered USB devices such as USB memory stick, DP sink calibration/test or RX signal validation or calibration.