Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Esse produto foi substituído por um novo:

Principais recursos e especificações

Current Version: 1.0

Capture and log FieldFox spectrum analyzer and network analyzer measurements:

  • Log screen images and trace data for clear signal characterization documentation.

Export results in three clicks:

  • Export data quickly to popular tools such as Microsoft Excel, Word and MATLAB for documentation or further analysis.

 Switch modes with one click:

  • Easily switch between spectrum analyzer and network analyzer modes on supported FieldFox analyzers.

Descrição

The no-cost BenchVue FieldFox App enables spectrum analyzer and network analyzer modes in BenchVue. The FieldFox App is downloadable from the Apps tab in the BenchVue platform software via link below. Common controls of spectrum analyzers and network analyzers are supported. Quickly capture and annotate screen images, record trace data and data log¹ measurements.

BenchVue FieldFox Pro (license BV0010A) extends capabilities in addition to the features of the no-cost version of the BenchVue FieldFox App. Unrestricted measurement data logging is enabled with the purchase of a BV0010A license.

BenchVue Test Flow enabled. Automate FieldFox controls and measurements with the integrated Test Flow app (license BV1001A). Test Flow enables simple sequencing of instrument settings and measurements. Combine multiple instruments together to create your own custom automated test.

Download the no-cost BenchVue software platform now.

View supported FieldFox analyzer models.

1. One hour limit in no-cost version.