Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Nenhum substituto foi encontrado para esse produto.

Softwares relacionados a este produto

  • N8900A InfiniiView Oscilloscope Analysis Software N8837A USB-PD Protocol Trigger and Decode for Infiniium Series Oscilloscopes 

    N8837A USB-PD Protocol Trigger and Decode for Infiniium Series Oscilloscopes

    • Support for the USB-PD CC 4b/5b BMC encoded protocol
    • Analyze power delivery contracts, multi-drop communication, and power/data/Vconn swap
    • On-screen serial decode synchronized with the serial waveform
       

Soluções e Produtos Relacionados

  • U1880A N7016A Type-C Low-Speed Signal Access and Control Fixture 

    N7016A Type-C Low-Speed Signal Access and Control Fixture

    • Provides test point and probing access for power delivery measurements
    • Connects to the N7015A Type-C high-speed fixture through a captive Type-C cable
    • Conveys CC1, CC2, SBU1, SBU2, Vbus and ground signals

  • U1880A N7015A Type-C High-Speed Test Fixture 

    N7015A Type-C High-Speed Test Fixture

    • De-embeddable up to 30 GHz bandwidth
    • Provides test point and probing access for transmitter measurements
    • Enables signal verification and debug of USB 3.1, DisplayPort 1.3, Thunderbolt 2/3 and MHL 3.3/SuperMHL