Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Principais recursos e especificações

Ensure TD-SCDMA/HSPA devices achieve and sustain reliable end-to-end IP data throughput

  • Evaluate your TD-SCDMA device performance using signaling including TD-HSDPA and TD-HSUPA
  • Realistically test data performance and reduce bench-top complexity with built-in application server and integrated fading and noise
  • Find throughput faults sooner with graphical analysis of throughput performance while changing parameter values during an active connection

Go deeper in functional test by emulating a wide range of complex network operations

  • Verify LTE/TD-SCDMA interRAT and dual device testing in one UXM
  • Fast switch between GSM, TD-SCDMA and W-CDMA using the 2G/3G application
  • Thoroughly analyze protocol messaging with time-aligned, multi-format logging using Wireshark-based software

Achieve greater confidence in RF performance

  • Check transmitter compliance and troubleshoot problems with industry-proven X-Series measurement applications
  • Characterize receiver performance under realistic fading in one simple interface
  • Test from early designs to finished products: the UXM supports measurements with signaling or using test modes, making it easy to “just connect” and focus on RF validation

Descrição

The Keysight E7529A TD-SCDMA/HSPA test application software runs on the E7515A UXM wireless test set, providing the integrated capabilities you need to achieve greater confidence in your UE or chipset’s RF and functional performance. Realistically test your RF design and sustain maximum end-to-end IP data rates with integrated fading, flexible receiver testing, and trusted X-Series transmitter measurements. Keysight’s industry-standard X-Series measurement applications allow you to characterize transmitter performance per the 3GPP test specifications, or use the full range of X-Series capabilities to explore beyond the specs, with consistent, repeatable results. Test from early designs to finished products: the UXM supports measurements with signaling or using test modes, making it easy to “just connect” and focus on RF validation. The UXM wireless test set is ready to test the expanding needs of multi-format designs.