Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

N1606A High Speed Optical Test Set

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Nenhum substituto foi encontrado para esse produto.

Descrição

Offered as a highly integrated test capability to design, commission and maintain today's high-speed SDH and SONET services, the Service Advisor High Speed Optical Test Set features two SONET/SDH test modules to to quickly and easily test and troubleshoot optical and electrical network services at rates up to OC-48/STM-16.

BER Testing

Provides clear channel BER testing at STS-48c SONET or VC-4-16c SDH rates using standard PRBS, fixed and user programmable patterns. Planned future payload rates at
STS-12c/AU4-4c, STS-3c/AU4, STS-1/AU3.

Timing Synchronization

To meet the timing synchronization needs of networks, the OC-48/STM-16 SONET/SDH Test module can be configured to synchronize to the loopback receiver signal or to the internal clock source or to an external T1-BITS or E1-MTS timing source.

Status, Alarm, Error Monitoring and Testing

The OC-48/STM-16 SONET/SDH module features extensive status, alarm and error monitoring; alarm generation; and error injection capability. Whether its short or long term monitoring of SONET/SDH circuits, the module provides hierarchical SONET/SDH status information and detailed reporting of alarms at the section, line and path levels.

Detailed SONET/SDH Monitoring and Control

The OC-48/STM-16 SONET/SDH Test Module provides APS and Section/Path Trace monitoring and control.

Options:

The Service Advisor DSL Loop Qualification Test Set includes an N1610B Service Advisor with Remote Services (Option 500) and Bellcore Coding (Option 800) and one of the Optical Test Module Sets.

  • Option 001 - High Speed Optical Set with FC Connectors
    Provides an OC-48/STM-16 and STM-4/OC-12 SDH/SONET Modules with FC Connectors. Order N1606A
  • Option 003 -High Speed Optical Set with ST Connectors
    Provides an OC-48/STM-16 and STM-4/OC-12 SDH/SONET Modules with ST Connectors. Order N1606A
  • Option 005- High Speed Optical Set with SC Connectors
    Provides an OC-48/STM-16 and STM-4/OC-12 SDH/SONET Modules with SC Connectors. Order N1606A