Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

E4438C-1EM Move All Connectors to Rear Panel

Status do Produto: Descontinuado | Com Suporte
Este produto não se encontra disponível

Principais recursos e especificações

  • RF OUTPUT (type-N(f))
  • LF OUTPUT (SMB)
  • I AND Q INPUTS (SMB)
  • DATA INPUT (SMB)
  • DATA CLOCK INPUT (SMB)
  • SYMBOL SYNC INPUT (SMB)

Additionally, the following rear panel connectors are changed from BNC to SMB type connectors:

  • I AND Q OUTPUTS
  • I-BAR AND Q-BAR OUTPUTS
  • EVENT 1 and EVENT 2 OUTPUTS
  • SWEEP OUTPUT
  • PATTERN TRIGGER INPUT
  • BURST GATE INPUT
  • BASEBAND GEN REF INPUT

Descrição

Convenient Connector Placement for Use in Rackmount Environments

Option 1EM provides rear panel connectors only.

Typical Application

Rear-panel connectors are recommended to simplify cable management when installing and using the E4438C ESG in rackmount test environments, such as manufacturing and system verification. Rear-panel connectors significantly simplify installation and maintenance and enable orderly cable management.

This option cannot be added as a product upgrade – only available at time of purchase.