Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

N1610B Service Advisor Test Tablet

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Nenhum substituto foi encontrado para esse produto.

Descrição

Keysight's Service Advisor Toolkit is the industry's most comprehensive modular platform for copper, fiber loop and advanced services testing. From basic line qualification for DSL installations to OC-48c/STM-16 fiber testing, the Toolkit provides a complete range of dual standard modules and easy-to-use, graphical software measurement and troubleshooting applications for technicians in the field, the central office and the lab.

Active Matrix Display

The Service Advisors user interface features a 6.4" 640x480 color VGA active matrix touchscreen display.

Advanced Remote Control Capabilities

The Service Advisor's advanced remote control capabilities adds flexibility, allowing the Service Advisor to work in tandem with Windows based PCs.

Interchangeable Test Modules

The Service Advisor test tablet supports a full suite of hot-swappable, interchangeable test application modules.

Advanced Windows CE operating system

The Windows CE operating system provides ease of use, reducing training time.

Battery Powered

The Service Advisor is portable and flexible and features a replaceable, rechargeable NiMH smart battery

Multiple Interfaces

The Service Advisor features a Type II PCMCIA slot for a Modem, 10Base-T or FlashROM PC-Card

Options:

The following options are available.

  • Option 500 -Remote Services Provides SCPI command line interface
  • Option 800 -Bar Coding Provides Bellcore CLEI Coding