Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configuração Típica  

Configuração Típica

W2223BP ADS Core, TransConv, Channel, IT, Layout, SIPro, PIPro software license

  • R-35A-001-A Node-locked license
  • R-36A-001-L 12 months upgrades and support - node-locked

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Softwares relacionados a este produto

  • W2200 Advanced Design System Core W2200BP Advanced Design System (ADS) Core 

    W2200BP Advanced Design System (ADS) Core

    High-frequency design software, simulation and synthesis package providing tuning, optimization and statistical design support for RF, Microwave, MMIC, or RFIC design flows at the enterprise level.

  • W2321 W2321EP Layout Element 

    W2321EP Layout Element

    Comprehensive physical design environment specifically geared for high-frequency circuit development, including artwork import/export for ODB++, DXF, Gerber/drill, IGES and GDS-II formats.

  • W2302 W2308EP Channel Simulator Element 

    W2308EP Channel Simulator Element

    Channel Simulator Element software license.

  • W2302 W2302EP Transient Convolution + Channel Sim Element 

    W2302EP Transient Convolution + Channel Sim Element

    Advanced time-domain simulator that includes IBIS I/O Models, Signal Integrity verification, Broadband and High-Frequency SPICE simulation.

  • W2342 W2360EP SIPro Signal Integrity EM Analysis Element 

    W2360EP SIPro Signal Integrity EM Analysis Element

    • High-capacity EM simulation for SI analysis of complex PCBs
    • Cohesive workflow for SI & PI Analyses within ADS
    • Innovative composite EM technology delivers both speed & accuracy
    • Focused net-driven use-model specifically for SI/PI

  • W2306EP Linear Simulator W2307EP Interconnect Toolbox Element 

    W2307EP Interconnect Toolbox Element

    • IT will design the stack up and line geometry of signal traces
    • Optimize the metrics that matter: Post-equalizer eye diagram parameters in a chip-to-chip link
    • And more

  • W2342 W2359EP PIPro Power Integrity EM Analysis Element 

    W2359EP PIPro Power Integrity EM Analysis Element

    • High-capacity EM simulation for PI analysis of complex PCBs
    • One cohesive workflow for PI and SI Analyses within ADS
    • DC IR drop analysis
    • AC PDN impedance analysis
    • Power plane resonance analysis