Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configuração Típica  

Configuração Típica

W2224BT ADS Core, TransConv, Channel, IT, Layout, SIPro, PIPro, Momentum software time-based license

  • R-37A-001-L 12 months LTU, upgrades and support - node-locked

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Softwares relacionados a este produto

  • W2211 W2219BP ADS Core, TransConv, Channel, IT, Layout, Momentum Bundled 

    W2219BP ADS Core, TransConv, Channel, IT, Layout, Momentum Bundled

    • Advanced Design System Core
    • Transient Convolution element
    • Interconnect Toolbox element
    • ADS Layout element
    • Momentum planar EM simulator

  • W2211 W2223BP ADS Core, TransConv, Channel, IT, Layout, SIPro, PIPro Bundled 

    W2223BP ADS Core, TransConv, Channel, IT, Layout, SIPro, PIPro Bundled

    • Advanced Design System Core
    • Transient Convolution and Channel simulator
    • Interconnect Toolbox
    • ADS Layout
    • SIPro and PIPro

  • W2211 W2224BP ADS Core, TransConv, Channel, IT, Layout, SIPro, PIPro, Momentum Bundled 

    W2224BP ADS Core, TransConv, Channel, IT, Layout, SIPro, PIPro, Momentum Bundled

    • Advanced Design System Core
    • Transient Convolution and Channel simulator
    • Interconnect Toolbox
    • ADS Layout
    • SIPro, PIPro and the Momentum planar EM simulator

  • W2200 Advanced Design System Core W2200BT Advanced Design System (ADS) Core 

    W2200BT Advanced Design System (ADS) Core

    High-frequency design software, simulation and synthesis package providing tuning, optimization and statistical design support for RF, Microwave, MMIC, or RFIC design flows at the enterprise level.

  • W2302 W2308ET Channel Simulator Element 

    W2308ET Channel Simulator Element

    Channel Simulator Element software time-based license.

  • W2302 W2302ET Transient Convolution + Channel Sim Element 

    W2302ET Transient Convolution + Channel Sim Element

    Advanced time-domain simulator that includes IBIS I/O Models, Signal Integrity verification, Broadband and High-Frequency SPICE simulation.

  • W2306ET Linear Simulator W2307ET Interconnect Toolbox Element 

    W2307ET Interconnect Toolbox Element

    • Design the stack up and line geometry of controlled impedance lines
    • Optimize the metrics that matter: Post-equalizer eye diagram parameters in a chip-to-chip link
    • Determine the constraints for the auto-router in your enterprise PCB or package tool

  • W2321 W2321ET Layout Element 

    W2321ET Layout Element

    Comprehensive physical design environment specifically geared for high-frequency circuit development, including artwork import/export for ODB++, DXF, Gerber/drill, IGES and GDS-II formats.

  • W2342 W2360ET SIPro Signal Integrity EM Analysis Element 

    W2360ET SIPro Signal Integrity EM Analysis Element

    • High-capacity EM simulation for SI analysis of complex PCBs
    • One cohesive workflow for SI and PI Analyses within ADS
    • Innovative composite EM technology delivers both speed and accuracy
    • Focused net-driven use-model specifically for SI/PI

  • W2342 W2359ET PIPro Power Integrity EM Analysis Element 

    W2359ET PIPro Power Integrity EM Analysis Element

    • High-capacity EM simulation for PI analysis of complex PCBs
    • One cohesive workflow for PI and SI Analyses within ADS
    • DC IR drop analysis
    • AC PDN impedance analysis
    • Power plane resonance analysis

  • W2341 W2341ET Momentum G2 Element 

    W2341ET Momentum G2 Element

    3D planar electromagnetic (EM) simulator used for passive circuit analysis. Also includes modules for animating current flow in conductors and slots, circuit optimization and analytical modeling.

  • ADS Bundles 

    ADS Bundles

    • Core environment bundle, a powerful RF and microwave design tool 
    • Pre-configured combinations of software targeted to specific design workflows
    • Users can add separate design elements to expand design and simulation capability