Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

N9960A-208
USB power sensor measurements versus frequency 

USB power sensor measurements versus frequency

N9960A-208
  • Sweep-frequency power measurements
  • Frequency-offset capability
  • Measurements require USB power sensor
  • Prerequisite: Option 302
N9960A-030
Remote control capability 

Remote control capability

N9960A-030
  • Adds remote control capability to FieldFox for iDevices
  • User must supply iPad, iPhone, or iPod
  • User must download free FieldFox app from App Store
     
N9960A-1A7 Calibration + Uncertainties + Guardbanding (Not Accredited)
N9960A-209
Extended range transmission analysis (ERTA) 

Extended range transmission analysis (ERTA)

N9960A-209
  • ERTA can be used to test long lossy cable
  • ERTA requires 2 FieldFoxes, each enabled with ERTA
  • Measurements: Gain (B/R), input power, output power
  • Prerequisite: Option 220
  • Recommended: Options 235 and 307
N9960A-220 Full-band tracking generator
N9960A-235
Pre-amplifier 

Pre-amplifier

N9960A-235
  • 100 kHz to 32 GHz
  • 20 dB gain (100 kHz to 7.5 GHz), 15 dB gain (>7.5 kHz to 32 GHz)
  • DANL -147 dBm (≤ 32 GHz)
N9960A-236
Interference analyzer and spectrogram 

Interference analyzer and spectrogram

N9960A-236
  • Spectrogram and waterfall display
  • Time and delta time markers
  • Record and playback
N9960A-238
Spectrum analyzer time gating 

Spectrum analyzer time gating

N9960A-238
  • Spectrogram and waterfall display
  • Time and delta time markers
  • Record and playback
N9960A-302
USB power sensor support 

USB power sensor support

N9960A-302
  • Adds Keysight USB power sensor support to FieldFox analyzers
  • Frequency and power range depend on sensor
     
N9960A-307
GPS receiver 

GPS receiver

N9960A-307
  • Adds internal GPS receiver to FieldFox
  • Geo-location data: latitude, longitude, altitude, time, sync time/date
  • Increase frequency reference accuracy
  • Order antenna separately
N9960A-309
DC bias variable-voltage source 

DC bias variable-voltage source

N9960A-309
  • Internal built-in power supply
  • Voltage: +1 to +32 V
  • Maximum current: 0.65 A
  • Maximum power: 7 watts
     
N9960A-310
Built-in power meter 

Built-in power meter

N9960A-310
  • Built-in channel power meter
  • No power sensor required
  • 9 kHz to 32 GHz
N9960A-312
Channel scanner 

Channel scanner

N9960A-312
  • Adds channel scanner capability for wireless signal coverage test and optimization
  • Scan up to 20 channels at once at any given frequency and BW with GPS information
  • Files can be exported to Google Earth
N9960A-320 Reflection measurements(return loss, VSWR and scalar measurements)
N9960A-330
Pulse measurements 

Pulse measurements

N9960A-330
  • Pulse measurements using FieldFox and USB peak power sensors
  • Measure average power, peak power and peak to average ratio
  • Pulse profiling and pulse statistics such as rise time, fall time and PRF
N9960A-350
Real-time Spectrum Analyzer 

Real-time Spectrum Analyzer

N9960A-350
  • Adds RTSA for gap-free measurements.
  • Capture signals as short as 12 µs with 100% POI with full amplitude acc.
  • Detect signals as short as 22 ns when amplitude acc. not critical.
  • 10 MHz real-time bandwidth.
  • Requires spectrum analyzer option.
N9960A-351
I/Q analyzer 

I/Q analyzer

N9960A-351
  • Frequency domain and time domain measurements up to 10 MHz of analysis bandwidth
  • Customize display with up to 4 simultaneous and multi-domain measurement views
  • Requires spectrum analyzer mode (not supported on model N9912A)
N9960A-355
Analog demodulation 

Analog demodulation

N9960A-355
  • Requires spectrum analyzer, Option 233
  • Adds AM and FM metrics
  • RF spectrum view and demodulated waveform displays, and audio demod
  • Carrier power, frequency, SINAD, THD
  • AM modulation depth (%), FM frequency deviation (%)
N9960A-356
Noise figure measurements 

Noise figure measurements

N9960A-356
  • Portable Y-factor noise figure measurements for amplifiers and converters
  • One-button measurements: noise figure, noise factor, gain, noise temperature, Y-factor
  • Available as a post-purchase upgrade
N9960A-370
Over the air LTE FDD measurements 

Over the air LTE FDD measurements

N9960A-370
  • Portable over-the-air (OTA) LTE FDD measurements for base station downlink demodulation metrics
  • Scan results of key performance indicators including Cell ID, RSRP, RSRQ, RSSI, P-SS, S-SS, SINR and Frequency Error
  • Available as a post-purchase upgrade
N9960A-377
Over the air 5G measurements 

Over the air 5G measurements

N9960A-377
  • Portable over-the-air (OTA) 5GTF measurements for base station downlink demodulation metrics
  • Scan results of key performance indicators including Cell ID, Channel Power, P-SS, S-SS, Sync Correction (%)
  • Available as a post-purchase upgrade
N9960A-A6J ANSI Z540-1-1994 Calibration
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
R-51B-001-10Z Extended Warranty - Return to Keysight - 10 years
R-51B-001-5Z Extended Warranty - Return to Keysight - 5 years
R-51B-001-7Z Extended Warranty - Return to Keysight - 7 years

Contate a Keysight para saber os preços dos opcionais.