Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

N9951A-236
Interference analyzer and spectrogram 

Interference analyzer and spectrogram

N9951A-236
  • Spectrogram and waterfall display
  • Time and delta time markers
  • Record and playback
N9951A-010
Vector network analyzer time domain 

Vector network analyzer time domain

N9951A-010
  • Fully error-corrected time domain reflection or transmission response
  • Gating available to remove unwanted responses
  • View time and frequency domain data simultaneously
N9951A-030
Remote control capability 

Remote control capability

N9951A-030
  • Adds remote control capability to FieldFox for iDevices
  • User must supply iPad, iPhone, or iPod
  • User must download free FieldFox app from App Store
N9951A-1A7 Calibration + Uncertainties + Guardbanding (Not Accredited)
N9951A-208
USB power sensor measurements versus frequency 

USB power sensor measurements versus frequency

N9951A-208
  • Sweep-frequency power measurements
  • Frequency-offset capability
  • Measurements require USB power sensor
  • Prerequisite: Option 302
N9951A-209
Extended range transmission analysis (ERTA) 

Extended range transmission analysis (ERTA)

N9951A-209
  • ERTA can be used to test long lossy cable
  • ERTA requires 2 FieldFoxes, each enabled with ERTA
  • Measurements: Gain (B/R), input power, output power
  • Prerequisite: Options 210 and 233
  • Recommended: Options 235 and 307
N9951A-210
Vector network analyzer transmission/reflection 

Vector network analyzer transmission/reflection

N9951A-210
Option 210 provides transmission/reflection vector network analyzer capabilities. It includes S11 and S21, magnitude and phase.
N9951A-211
Vector network analyzer full 2-port S-parameters 

Vector network analyzer full 2-port S-parameters

N9951A-211
  • Adds reverse measurements to VNA
  • All four parameters (S21, S11, S12, S22)
  • 300 kHz to 44 GHz
  • Option 210 is a prerequisite for option 211
N9951A-212
1-port mixed-mode S-parameters 

1-port mixed-mode S-parameters

N9951A-212
Option 212 enables mixed-mode S-parameter reflection measurements in FieldFox’s network analyzer mode. Mixed-mode S-parameters are also known as balanced measurements.
N9951A-215
TDR cable measurements 

TDR cable measurements

N9951A-215
Option 215 adds time domain reflectometry (TDR) measurements to CAT mode. The measurements include TDR (linear rho) and TDR impedance (ohm).
N9951A-233
Spectrum analyzer 

Spectrum analyzer

N9951A-233
  • 5 kHz to 44 GHz
  • ± 0.5 dB amplitude accuracy with InstAlign (no warm-up needed)
  • Spur-free dynamic range > 104 dB
  • Phase noise ≤ -111 dBc/Hz @ 10 kHz offset
N9951A-235
Pre-amplifier 

Pre-amplifier

N9951A-235
  • 100 kHz to 44 GHz
  • 20 dB gain (100 kHz to 7.5 GHz), 15 dB gain (>7.5 kHz to 44 GHz)
  • DANL -138 dBm (≤ 44 GHz)
N9951A-238
Spectrum analyzer time gating 

Spectrum analyzer time gating

N9951A-238
  • Spectrogram and waterfall display
  • Time and delta time markers
  • Record and playback
N9951A-302
USB power sensor support 

USB power sensor support

N9951A-302
  • Adds Keysight USB power sensor support to FieldFox analyzers
  • Frequency and power range depend on sensor
N9951A-307
GPS receiver 

GPS receiver

N9951A-307
  • Adds internal GPS receiver to FieldFox
  • Geo-location data: latitude, longitude, altitude, time, sync time/date
  • Increase frequency reference accuracy
  • Order antenna separately
N9951A-308
Vector voltmeter 

Vector voltmeter

N9951A-308
Using FieldFox’s vector voltmeter mode (VVM), the phase shift and electrical length of a device can be measured. The capabilities are similar to the HP 8508A vector voltmeter.
N9951A-309
DC bias variable-voltage source 

DC bias variable-voltage source

N9951A-309
  • Internal built-in power supply
  • Voltage: +1 to +32 V
  • Maximum current: 0.65 A
  • Maximum power: 7 watts
     
N9951A-310
Built-in power meter 

Built-in power meter

N9951A-310
  • Built-in channel power meter
  • No power sensor required
  • 9 kHz to 44 GHz
N9951A-312
Channel scanner 

Channel scanner

N9951A-312
  • Adds channel scanner capability for wireless signal coverage test and optimization
  • Scan up to 20 channels at once at any given frequency and BW with GPS information
  • Files can be exported to Google Earth
  • Requires Option 233, spectrum analyzer
N9951A-330
Pulse measurements 

Pulse measurements

N9951A-330
  • Pulse measurements using FieldFox and USB peak power sensors
  • Measure average power, peak power and peak to average ratio
  • Pulse profiling and pulse statistics such as rise time, fall time and PRF
N9951A-350
Real-time Spectrum Analyzer 

Real-time Spectrum Analyzer

N9951A-350
  • Adds RTSA for gap-free measurements.
  • Capture signals as short as 12 µs with 100% POI with full amplitude acc.
  • Detect signals as short as 22 ns when amplitude acc. not critical.
  • 10 MHz real-time bandwidth.
  • Requires spectrum analyzer option.
N9951A-351
I/Q analyzer 

I/Q analyzer

N9951A-351
  • Frequency domain and time domain measurements up to 10 MHz of analysis bandwidth
  • Customize display with up to 4 simultaneous and multi-domain measurement views
  • Requires spectrum analyzer mode (not supported on model N9912A)
N9951A-355
Analog demodulation 

Analog demodulation

N9951A-355
  • Requires spectrum analyzer, Option 233
  • Adds AM and FM metrics
  • RF spectrum view and demodulated waveform displays, and audio demod
  • Carrier power, frequency, SINAD, THD
  • AM modulation depth (%), FM frequency deviation (%)
N9951A-356
Noise figure measurements 

Noise figure measurements

N9951A-356
  • Portable Y-factor noise figure measurements for amplifiers and converters
  • One-button measurements: noise figure, noise factor, gain, noise temperature, Y-factor
  • Available as a post-purchase upgrade
N9951A-A6J ANSI Z540-1-1994 Calibration

Contate a Keysight para saber os preços dos opcionais.

R-50C-011-10 Calibration Assurance Plan - Return to Keysight - 10 years
R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years
R-50C-011-7 Calibration Assurance Plan - Return to Keysight - 7 years
R-50C-016-3 Keysight Calibration + Uncertainties + Guardbanding - 3 years
R-50C-016-5 Keysight Calibration + Uncertainties + Guardbanding - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-10Z Warranty Assurance Plan - Return to Keysight - 10 years
R-51B-001-5Z Warranty Assurance Plan - Return to Keysight - 5 years
R-51B-001-7Z Warranty Assurance Plan - Return to Keysight - 7 years

Contate a Keysight para saber os preços dos opcionais.