Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

M9068A-MEU Phase Noise Minor Enhancement Update

Vendido por:

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

M9068A-MEU
Minor enhancement update 

Minor enhancement update

M9068A-MEU
  • Latest enhancements to the phase noise X-Series measurement application for modular vector signal analyzers.
M9068A-2TP Phase Noise measurement application, transportable perpetual license

Contate a Keysight para saber os preços dos opcionais.

Softwares relacionados a este produto

  • no image available Software VSA 89600 

    Software VSA 89600

    • Comprehensive demodulation & vector signal analysis
    • Decode & verify MAC, RLC & RRC-layer messages across multiple radio frames
    • Cellular, wireless connectivity, aerospace, defense, general-purpose

  • no image available M9068A Phase Noise Measurement Application 

    M9068A Phase Noise Measurement Application

    • 1-touch measurements for analyzing phase noise in frequency domain (log plot) & time domain (spot frequency)
    • Supports M9381A PXIe VSA and M9393A PXIe Performance VSA
    • Compatible with PSA & ESA spectrum analyzer phase noise measurement personality
    • SCPI code compatibility with X-Series signal analyzers

  • N9068A Main Screen N9068A Phase Noise Measurement Application 

    N9068A Phase Noise Measurement Application

    • 1-button measurements for analyzing phase noise in frequency domain (log plot) & time domain (spot frequency)
    • Compatible with PSA & ESA spectrum analyzer phase noise measurement personality

Soluções e Produtos Relacionados

  • no image available M9393A PXIe Performance Vector Signal Analyzer: 50 GHz 

    M9393A PXIe Performance Vector Signal Analyzer: 50 GHz

    • 9 kHz to 8.4, 14, 18, or 27 GHz
    • Frequency extension to 50 GHz (min frequency 3.6 GHz) w/ Option FRX
    • 40 MHz (standard), 100 MHz, or 160 MHz analysis bandwidth, and optional wideband IF output w/ Option WB1
    • Up to 4 time-synchronous channels

  • no image available M9391A PXIe Vector Signal Analyzer: 6 GHz 

    M9391A PXIe Vector Signal Analyzer: 6 GHz

    • 1 MHz to 3 GHz or 6 GHz
    • 40 MHz (standard), 100, or 160 MHz analysis bandwidth
    • Support for up to 8 time-synchronous, phase-coherent channels