Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

M9068A-MEU Phase Noise Minor Enhancement Update

Vendido por:

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Descrição

Update your existing phase noise X-Series measurement application for modular vector signal analyzers with the same latest enhancements included with new application purchases.

Note: New application purchases do not require the purchase of this update.

This update provides:

  • A license redemption entitlement certificate to enable all available software enhancements
  • Activation of the latest enhancements for the current and previous versions of the software at the time of redemption
  • Compatibility with both fixed and transportable applications

Determine which minor enhancements are available by checking the instrument licensing system for information on the licenses listed below.

Known software issue resolutions are available at no charge and do not require purchase of this option.

Release Date

Software Version

Enhancement License(s) Minor Enhancements
04-Nov-2015 M90xA 3.0.150 M9068A-BTP
  • Phase noise Log Plot measurement adds support for Gate functionality, 4801 trace point per sweep and ability to Export the Marker Table data

This option is only for product upgrade.