Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

M9081A-MEU Bluetooth Minor Enhancement Update

Vendido por:

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Descrição

Update your existing Bluetooth® X-Series measurement application for modular vector signal analyzers with the same latest enhancements included with new application purchases.

Note: New application purchases do not require the purchase of this update.

This update provides:

  • A license redemption entitlement certificate to enable all available software enhancements
  • Activation of the latest enhancements for the current and previous versions of the software at the time of redemption
  • Compatibility with both fixed and transportable applications

Determine which minor enhancements are available by checking the instrument licensing system for information on the licenses listed below.

Known software issue resolutions are available at no charge and do not require purchase of this option.

Release Date

Software Version

Enhancement License(s) Minor Enhancements
04-Nov-2015 M90xA 3.0.150 M9081A-BTP
  • Be able to support Bluetooth 4.2 for low energy data packet extension in PHY layer
     
  • Sweep points can be changed as necessary for ACP, EDR in-band spur emission tests
  • 99% DEVM rate added, indicator for burst number
  • Min/Max/Ave calculation for RMS DEVM and Peak DEVM simultaneously

This option is only for product upgrade.