Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

TS-8989 Automotive Body and Safety Test Reference Solution

Vendido por:
  • Keysight - Tempo estimado de entrega 8 Semanas

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

M9182A
PXI Digital Multimeter, 6 ½ Digit, High Performance 

PXI Digital Multimeter, 6 ½ Digit, High Performance

M9182A
  • Measurement speed up to 4,500 readings/s
  • Accuracy up to 40 ppm
  • 10 built-in measurement typesEasy control and integration into existing systems
7,371
M9183A
PXI Digital Multimeter, 6 ½ Digit, Enhanced Performance 

PXI Digital Multimeter, 6 ½ Digit, Enhanced Performance

M9183A
  • Measurement speed up to 150K readings/s
  • Accuracy up to 40 ppm
  • Low latency with 66 µs read interval rate
  • Various built-in measurement types
  • DC source
     
11,069
M9185A
PXI 8/16-Channel Isolated D/A Converter 

PXI 8/16-Channel Isolated D/A Converter

M9185A
The M9185A is a fully independent, isolated D/A converter that is capable of supplying high voltage levels in parallel of up to eight or sixteen channels.
Contate - nos
M9186A
PXI Isolated Single Channel Voltage/Current Source, 100V 

PXI Isolated Single Channel Voltage/Current Source, 100V

M9186A
An isolated dual-range V/I source that allows you to source a voltage and measure the resultant current, or source a current and measure the resultant voltage, similar to the V/I source found in the former Keysight E6171B Measurement Control Module.
Contate - nos
M9187A
PXI Digital IO: 32 inputs, 32 outputs, 0.3V to 50V 

PXI Digital IO: 32 inputs, 32 outputs, 0.3V to 50V

M9187A
Monitor digital states or control external devices with 32 inputs/32 outputs.
Contate - nos
M9188A
Dynamic D/A Converter, 16-channels, 16-Bit, Unipolar, 30 V/20 mA 

Dynamic D/A Converter, 16-channels, 16-Bit, Unipolar, 30 V/20 mA

M9188A
  • Single slot PXI-based Dynamic DAC
  • Output voltage: 0 - +30V, Output current: 0mA - +20mA
  • 16 simultaneous, isolated channels
  • 16-bit resolution with update rate per channel of 500kSa/s
Contate - nos
M9216A
PXI 32-channel High Voltage Data Acquisition 

PXI 32-channel High Voltage Data Acquisition

M9216A
The M9216A is a multi-channel, large range voltage measurement unit capable of acquiring dynamic positive voltage levels from multiple channels simultaneously, making it ideal for automated test equipment (ATE) in automotive electronic applications.
Contate - nos
N6700C
Low-Profile Modular Power System Mainframe, 400W, 4 Slots 

Low-Profile Modular Power System Mainframe, 400W, 4 Slots

N6700C
  • The Keysight N6700C is a 400 W 1U high, 4-slot modular power system mainframe that accepts from 1 to 4 N6700 series DC power modules in any combination.
Contate - nos
N6702C
Low-Profile Modular Power System Mainframe, 1200W, 4 Slots 

Low-Profile Modular Power System Mainframe, 1200W, 4 Slots

N6702C

The Keysight N6702C is a 1200 W 1U high, 4-slot modular power system mainframe that accepts from 1 to 4 N6700 series DC power modules in any combination.

Contate - nos
N6972A
Sistema de alimentação avançado (APS) - Fonte de alimentação CC, 40 V, 50 A, 2000 W 

Sistema de alimentação avançado (APS) - Fonte de alimentação CC, 40 V, 50 A, 2000 W

N6972A
  • Projetada para aplicações com equipamentos de testes automatizados (ATE), nas quais alta performance é essencial.
Contate - nos

Softwares relacionados a este produto

  • TestExec SL 5.1 for Windows XP TestExec SL Software 

    TestExec SL Software

    TestExec SL is a highly flexible test executive software for electronics manufacturing functional test applications in multiple industries.

Soluções e Produtos Relacionados

  • M9185A PXI 8/16-Channel Isolated D/A Converter M9185A PXI 8/16-Channel Isolated D/A Converter 

    M9185A PXI 8/16-Channel Isolated D/A Converter

    The M9185A is a fully independent, isolated D/A converter that is capable of supplying high voltage levels in parallel of up to eight or sixteen channels.

  • TS-5020 Automotive Functional Test Platform TS-5020 Automotive Electronics Functional Test System (with Tire Pressure Monitoring System add-on Solution) 

    TS-5020 Automotive Electronics Functional Test System (with Tire Pressure Monitoring System add-on Solution)

    The TS-5020 automotive functional test system is a low cost, scalable solution for automotive electronic manufacturers, that is ideal for testing both low-frequency (AC and DC) and high-frequency (RF) modules.

  • TS-5400 Series 2B Automotive Functional Test Platform TS-5400 Series II Automotive Functional Test System (MAC Panel) [Descontinuado] 

    TS-5400 Series II Automotive Functional Test System (MAC Panel) [Descontinuado]

    The TS-5400 automotive electronics functional test system with MAC Panel offers high speed DC/AC measurements with highly durable and flexible interface. It is ideal for testing engine management and complex body control modules.

  • no image available M9188A Dynamic D/A Converter, 16-channels, 16-Bit, Unipolar, 30 V/20 mA 

    M9188A Dynamic D/A Converter, 16-channels, 16-Bit, Unipolar, 30 V/20 mA

    • Single slot PXI-based Dynamic DAC
    • Output voltage: 0 - +30V, Output current: 0mA - +20mA
    • 16 simultaneous, isolated channels
    • 16-bit resolution with update rate per channel of 500kSa/s

  • no image available TS-8989 PXI Functional Test System 

    TS-8989 PXI Functional Test System

    • Signal switching: Up to 104 x 4 matrix
    • Load switching: Up to 8-channels x 40A, 32-channels x 7.5A and 72-channels x 2A
    • Measurement: 6.5 Digit Digital Multimeter and support for any cPCI, PXI-1 based measurement instruments e.g. digitizers.

  • M9186A M9186A PXI Isolated Single Channel Voltage/Current Source, 100V 

    M9186A PXI Isolated Single Channel Voltage/Current Source, 100V

    An isolated dual-range V/I source that allows you to source a voltage and measure the resultant current, or source a current and measure the resultant voltage, similar to the V/I source found in the former Keysight E6171B Measurement Control Module.

  • TS-5040 Functional Test System TS-5040 Functional Test System 

    TS-5040 Functional Test System

    Scalable from just-enough to fully equipped, the professional TS-5040 entry-level functional test system is perfect for your test development needs.

  • M9183A Digital Multimeter 6.5 digit Enhanced Performance PXI M9183A PXI Digital Multimeter, 6 ½ Digit, Enhanced Performance 

    M9183A PXI Digital Multimeter, 6 ½ Digit, Enhanced Performance

    • Measurement speed up to 150K readings/s
    • Accuracy up to 40 ppm
    • Low latency with 66 µs read interval rate
    • Various built-in measurement types
    • DC source
       

Tecnologias e Mercados Relacionados