Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Softwares relacionados a este produto

  • no image available M9063A Analog Demodulation Measurement Application 

    M9063A Analog Demodulation Measurement Application

    • Display modulation metrics: AM depth, FM/PM deviation, THD, SINAD, FM Stereo
    • Analyze analog modulated signals with a selection of detectors: Peak+, Peak-, (Pk-Pk)/2 & RMS
    • Supports M9391A PXIe VSA and M9393A PXIe Performance VSA

  • no image available M9064A VXA Vector Signal Analysis Measurement Application 

    M9064A VXA Vector Signal Analysis Measurement Application

    • FFT-based spectrum analysis
    • Time-domain analysis tools for burst analysis
    • General-purpose analog & digital modulation analysis
    • Supports M9391A PXIe VSA and M9393A PXIe Performance VSA

  • no image available M9080B LTE/LTE-Advanced FDD Measurement Application 

    M9080B LTE/LTE-Advanced FDD Measurement Application

    • LTE FDD per 3GPP Release 8 to 11
    • Uplink and downlink in a single option
    • Carrier aggregation with up to 5 component carriers
    • 1-button pass/fail measurements per standard
    • Supports M9391A PXIe VSA and M9393A Performance PXIe VSA

  • no image available M9082B LTE/LTE-Advanced TDD Measurement Application 

    M9082B LTE/LTE-Advanced TDD Measurement Application

    • LTE TDD per 3GPP Release 8 to 11
    • Uplink and downlink in a single option
    • Carrier aggregation with up to 5 component carriers
    • 1-button pass/fail measurements per standard
    • Supports M9391A PXIe VSA and M9393A Performance PXIe VSA

Soluções e Produtos Relacionados

  • no image available M9420A VXT PXIe Vector Transceiver 

    M9420A VXT PXIe Vector Transceiver

    • 60 MHz to 3.8 or 6 GHz
    • 40 MHz (standard), 80, or 160 MHz analysis bandwidth
    • Built-in FPGA algorithms for fast power and fast power servo (standard)
    • Optional full and half duplex ports
    • Available as a post-purchase upgrade

  • no image available M9421A VXT PXIe Vector Transceiver 

    M9421A VXT PXIe Vector Transceiver

    • 60 MHz to 3.8 or 6 GHz
    • 40 MHz (standard), 80, or 160 MHz analysis bandwidth
    • Built-in FPGA algorithms for fast power and fast power servo (standard)
    • Optional half duplex port

  • no image available M9381A PXIe Vector Signal Generator: 1 MHz to 3 GHz or 6 GHz 

    M9381A PXIe Vector Signal Generator: 1 MHz to 3 GHz or 6 GHz

    • 1 MHz to 3 GHz or 6 GHz
    • 10 µs frequency and amplitude switching speed
    • RF modulation bandwidth up to 160 MHz
    • Better than ± 0.4 dB absolute amplitude accuracy
    • 5-slot PXIe

  • no image available M9290A Analisador de sinal PXIe CXA-m, 10 Hz a 26,5 GHz 

    M9290A Analisador de sinal PXIe CXA-m, 10 Hz a 26,5 GHz

    • 10 Hz to 3, 7.5, 13.6, or 26.5 GHz
    • Up to 25 MHz analysis bandwidth
    • Selectable swept and FFT modes
    • General purpose measurement applications

  • no image available M9290A CXA-m PXIe Signal Analyzer, 10 Hz to 26.5 GHz 

    M9290A CXA-m PXIe Signal Analyzer, 10 Hz to 26.5 GHz

    • 10 Hz to 3, 7.5, 13.6, or 26.5 GHz
    • Up to 25 MHz analysis bandwidth
    • Selectable swept and FFT modes
    • General purpose measurement applications

  • no image available M9391A PXIe Vector Signal Analyzer: 6 GHz 

    M9391A PXIe Vector Signal Analyzer: 6 GHz

    • 1 MHz to 3 GHz or 6 GHz
    • 40 MHz (standard), 100, or 160 MHz analysis bandwidth
    • Support for up to 8 time-synchronous, phase-coherent channels

  • no image available M9393A PXIe Performance Vector Signal Analyzer: 50 GHz 

    M9393A PXIe Performance Vector Signal Analyzer: 50 GHz

    • 9 kHz to 8.4, 14, 18, or 27 GHz
    • Frequency extension to 50 GHz (min frequency 3.6 GHz) w/ Option FRX
    • 40 MHz (standard), 100 MHz, or 160 MHz analysis bandwidth, and optional wideband IF output w/ Option WB1
    • Up to 4 time-synchronous channels

  • no image available M9300A PXIe Frequency Reference: 10 MHz and 100 MHz 

    M9300A PXIe Frequency Reference: 10 MHz and 100 MHz

    • 1-slot PXIe module
    • Five 100 MHz outputs
    • One 10 MHz output
    • Internal 10 MHz OCXO timebase output
    • Locks to another reference with a value from 1 to 110 MHz.

  • no image available M9037A PXIe High Performance Embedded Controller 

    M9037A PXIe High Performance Embedded Controller

    • Intel i7-4700EQ 2.4 GHz processor
    • Front removable 240 GB solid state drive
    • Up to 16 GB RAM Memory

  • M9181A PXI Digital Multimeter M9181A Multímetro digital PXI, 6½ dígitos, recursos básicos 

    M9181A Multímetro digital PXI, 6½ dígitos, recursos básicos

    Multímetro digital PXI de 6½ dígitos M9181A da Keysight oferece as funções de medição mais comuns com baixo custo. O M9181A tem seis tipos de medições integradas com toda a confiabilidade e estabilidade que você espera de um DMM PXI da Keysight.