Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Configure

81609A-113 Wavelengths 1240nm - 1380nm
81609A-116 Wavelengths 1490nm - 1640nm
81609A-216 Wavelengths 1450nm - 1650nm
81000HI
Connector interface E-2000 (physical contact) 

Connector interface E-2000 (physical contact)

81000HI
.
81000KI
Connector interface SC 

Connector interface SC

81000KI
.
81000LI
LC Connector interface for source modules 

LC Connector interface for source modules

81000LI
.
81000NI
Connector interface, connector type FC - narrow key way 

Connector interface, connector type FC - narrow key way

81000NI
81000SI
Connector interface DIN 47256/4108 

Connector interface DIN 47256/4108

81000SI
.

Contate a Keysight para saber os preços dos opcionais.

R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-5C Extended Warranty - Return to Keysight - 5 years

Contate a Keysight para saber os preços dos opcionais.

Softwares relacionados a este produto

  • IL/PDL measurement system N7700A Photonic Application Suite 

    N7700A Photonic Application Suite

    The N7700A Photonic Application Suite is a modular software platform for fast and easy characterization and analysis of optical components and signals.

Soluções e Produtos Relacionados

  • no image available Lightwave Mainframes 

    Lightwave Mainframes

    Lightwave Multimeters, Lightwave Measurement Systems, Lightwave Multichannel Systems

  • no image available Connectivity Accessories 

    Connectivity Accessories

    • KEYSIGHT's general Lightwave Solution Platform concept encompasses a flexible and replaceable device connectivity including bare fiber adaptation
    • All modules and optical heads, replaceable interface adapters are provided

  • no image available Optical Power Measurement Products 

    Optical Power Measurement Products

    Optical Power Sensor Modules, Optical Heads, Return Loss Modules

  • no image available Optical Polarization and Dispersion Solutions 

    Optical Polarization and Dispersion Solutions

    The Keysight N778x Polarization Analysis and Control series offers high speed test instruments for high performance characterization and verification of optical components and sub-systems.

  • no image available Tunable System Sources 

    Tunable System Sources

    N7711A, N7714A

  • no image available Fixed Laser Source Modules 

    Fixed Laser Source Modules

    81655A, 81656A, 81657A, 81663A

  • no image available Keysight 77-Series Multiport Optical Power Meters, Attenuators, Sources & Switches 

    Keysight 77-Series Multiport Optical Power Meters, Attenuators, Sources & Switches

    The characterization of parallel optical devices or parallel testing of optical devices demands a new set of optical test equipment…

  • no image available N4917BACA Optical Receiver Stress Test 

    N4917BACA Optical Receiver Stress Test

    The Keysight N4917BACA optical receiver test solution is a complete, automated and repeatable solution for optical receiver stress test.

  • no image available N4917B Optical Receiver Stress Test 

    N4917B Optical Receiver Stress Test

    • 100GBASE-LR4, ER4 and SR4 test solution
    • Standard conformant optical stressed eye calibration
    • Automated turn-key solution

  • no image available 81606A Tunable Laser Source, High Power and Lowest SSE, Top-Line 

    81606A Tunable Laser Source, High Power and Lowest SSE, Top-Line

    • More than 10 mW signal power with even lower spontaneous emission background
    • Better wavelength accuracy, repeatability, resolution at all sweep speeds
    • Faster maximum sweep speed, shorter acceleration zones at sweep endpoints

  • no image available 81607A Tunable Laser Source, Low SSE, Value Line 

    81607A Tunable Laser Source, Low SSE, Value Line

    • ±3 pm typ. absolute accuracy
    • Two-way sweeps up to 200 nm/s
    • Low SSE for excellent isolation measurement range
    • Ideal for high-throughput test and automated adjustment of passive optical components

  • no image available 81608A Tunable Laser Source, High Power and Low SSE, Value Line 

    81608A Tunable Laser Source, High Power and Low SSE, Value Line

    • > +12 dBm typ. peak power with low SSE
    • ±5 pm typ. absolute accuracy, ±10 pm sweeping
    • Two-way sweeps up to 200 nm/s
    • Cost-effective manufacturing-floor component testing and coherent transmission experiments

  • no image available 81602A Extra High Power Tunable Laser 

    81602A Extra High Power Tunable Laser

    • Optical power level of over +17 dBm (50 milliwatt)
    • Tuning range of 1250 nm to 1370 nm
    • Sweeping up to 200 nm/s bidirectional
    • Built-in wavelength meter for optimum tuning precision

  • no image available N4917BSCA Optical Receiver Stress Test 

    N4917BSCA Optical Receiver Stress Test

    • Optical receiver stress test solution
    • Adjustable stress mix for user-defined calibration
    • One vendor turn-key solution automates all required instruments in the solution