- Produto e Serviços
- ...
- Accessories
- Antennas
- N6850A Broadband Omnidirectional Antenna
O que você está procurando?
N6850A Broadband Omnidirectional Antenna
The N6850A is a passive, omnidirectional antenna for receivers that operate up to 6 GHz. It is for use with the N6841A RF Sensor, handheld spectrum analyzers, spectrum analyzers, or any receiver.
Please exit this procurement session to buy.
To buy, contact your procurement team.
Vendido por: Keysight Online Sales
A partir de
The N6850A is a passive, omnidirectional antenna for receivers that operate up to 6 GHz. It is for use with the N6841A RF Sensor, handheld spectrum analyzers, spectrum analyzers, or any receiver.
HIGHLIGHTS
- 20 MHz to 6 GHz (Best performance from 350 MHz to 6 GHz with drop off below 350 MHz)
- 17 inches long
- Uniform radiation patterns
- Antenna factor N6850A (Excel file)
The N6850A is a passive, omnidirectional antenna for receivers that operate up to 6 GHz. It is for use with the N6841A RF Sensor, handheld spectrum analyzers, spectrum analyzers, or any receiver. Items comes with a mounting bracket for pole, rail or tripod mount and a Type N cable.
Amplie as Capacidades
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacidade
- Mapa do site
- Termos
- Trademark Acknowledgements
- Contate o Webmaster