- Produto e Serviços
- Accessories
- Chassis and Controllers
- M9376A PXIe Vector Network Analyzer Receiver
M9376A PXIe Vector Network Analyzer Receiver
Use the one port PXIe vector network analyzer receiver with Keysight's M9485A PXIe multiport vector network analyzer
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Vendido por: Keysight Online Sales
A partir de
HIGHLIGHTS
- range from 1 MHz to 9 GHz
- trace noise reflection at 0.003 dB rms, 0.02 degrees rms
- stability at ± 0.005 dB / °C at 1 M to 3 GHz
Use Keysight's M9376A PXIe vector network analyzer receiver (one port) with the Keysight M9485A PXIe multiport vector network analyzer.
Interested in a M9376A?
Featured Resources for M9376A PXIe Vector Network Analyzer Receiver
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacidade
- Mapa do site
- Termos
- Trademark Acknowledgements
- Contate o Webmaster