Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

B4661A Memory Analysis Software for Logic Analyzers

Vendido por:

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Configure

B4661A-1FP DDR/2/3/4 Listing Decoder, fixed perpetual license
B4661A-1NP DDR/2/3/4 Listing Decoder, network/floating perpetual license
B4661A-1TP DDR/2/3/4 Listing Decoder, transportable perpetual license
B4661A-2FP LPDDR/2/3/4 Listing Decoder, fixed perpetual license
B4661A-2NP LPDDR/2/3/4 Listing Decoder, network/floating perpetual license
B4661A-2TP LPDDR/2/3/4 Listing Decoder, transportable perpetual license
B4661A-3FP DDR/2/3/4 and LPDDR/2/3/4 Compliance Validation, fixed perpetual license
B4661A-3NP DDR/2/3/4 and LPDDR/2/3/4 Compliance Validation, network/floating perpetual license
B4661A-3TP DDR/2/3/4 and LPDDR/2/3/4 Compliance Validation, transportable perpetual license
B4661A-4FP DDR3/4, LPDDR2/3/4, and ONFi Analysis, fixed perpetual license
B4661A-4NP DDR3/4, LPDDR2/3/4, and ONFi Analysis, network/floating perpetual license
B4661A-4TP DDR3/4, LPDDR2/3/4, and ONFi Analysis, transportable perpetual license
B4661A-5FP DDR5 Analysis and Compliance Validation, fixed perpetual license
B4661A-5NP DDR5 Analysis and Compliance Validation, network/floating perpetual license
B4661A-5TP DDR5 Analysis and Compliance Validation, transportable perpetual license
B4661A-6FP LPDDR5 Analysis and Compliance Validation, fixed perpetual license
B4661A-6NP LPDDR5 Analysis and Compliance Validation, network/floating perpetual license
B4661A-6TP LPDDR5 Analysis and Compliance Validation, transportable perpetual license

Contate a Keysight para saber os preços dos opcionais.

Soluções e Produtos Relacionados

  • no image available U4164A Logic Analyzer Module with Options up to 4 Gb/s State Mode and 10 GHz Timing Mode 

    U4164A Logic Analyzer Module with Options up to 4 Gb/s State Mode and 10 GHz Timing Mode

    • State speed mode options up to 4 Gb/s
    • Quad sample state mode provides four samples at two different thresholds from single probe point
    • Clock hysteresis settings for state mode

  • no image available W4641A DDR4 x16 2-wing BGA Interposer for Logic Analyzers, Connects to 61-pin ZIF 

    W4641A DDR4 x16 2-wing BGA Interposer for Logic Analyzers, Connects to 61-pin ZIF

    • Industry smallest DDR4 x16 BGA interposer, designed to exceed 3.3 Gb/s
    • Provides connection to all address, command, control and data signals
    • Provides observation of data traffic
    • Provides access for DDR eye scans and burst scans of DDR4 signals
       

  • no image available W4643A DDR4 x4/x8 BGA Interposer for Logic Analyzer, Connects to 61-pin ZIF 

    W4643A DDR4 x4/x8 BGA Interposer for Logic Analyzer, Connects to 61-pin ZIF

    • Industry smallest DDR4 x4/x8 BGA interposer, designed to exceed 3.3 Gb/s
    • Provides connection to all address, command, control and data signals
    • Provides observation of data traffic
    • Provides access for DDR eye scans and burst scans of DDR4 signals

  • Photo E2697A W6601A BGA Interposer, LPDDR4 200-ball, 2-wing for Logic Analyzer, Connects to 61-pin ZIF 

    W6601A BGA Interposer, LPDDR4 200-ball, 2-wing for Logic Analyzer, Connects to 61-pin ZIF

    • LPDDR4 2-wing BGA interposer for 200 ball DDR4 DRAM.
    • Designed for data rates up to and including 3.2 Gb/s.
    • Captures all channel A command, address and control, DQ.

  • no image available W6602A RC BGA Interposer, LPDDR4 200-ball, Rigid, Connects using 2x U4207A 

    W6602A RC BGA Interposer, LPDDR4 200-ball, Rigid, Connects using 2x U4207A

    • Rigid RC BGA interposer
    • For LPDDR4 200-ball DRAM
    • Enables capture of simultaneous read and write traffic at data rates in excess of 3200 Mb/s

  • no image available W4631A DDR4 x16 BGA Interposer for Logic Analyzers 

    W4631A DDR4 x16 BGA Interposer for Logic Analyzers

    • Connection to all signals between a U4154B logic analysis system and JEDEC standard 96 ball DDR4 x16 DRAM
    • Observation of data traffic on industry-standard 96 ball DDR4 x16 DRAM
    • Access for DDR Eye Scans and Burst Scans of DDR4 signals

  • no image available W4633A DDR4 x4/x8 BGA Interposer for Logic Analyzers 

    W4633A DDR4 x4/x8 BGA Interposer for Logic Analyzers

    • Connection to all (address, command, control and data) signals from JEDEC standard 78 ball DDR4 x4 or x8 DRAM
    • Observe DDR4 x4 or X8 DRAM traffic with U4154A logic analyzer system
    • DDR eye scans and burst scans of DDR4 signals

  • DDR3 BGA probe for logic analyzer and scope W3631A DDR3 x16 BGA Command and Data Probe for Logic Analyzer and Scope 

    W3631A DDR3 x16 BGA Command and Data Probe for Logic Analyzer and Scope

    Enables viewing of data traffic on industry standard DDR3 DRAMs with Keysight 16900 series logic analyzers and Infiniium oscilloscopes

  • Agilent DDR3 BGA probe for logic analyzer and scope W3633A DDR3 x4/x8 BGA Command and Data Probe for Logic Analyzer and Scope 

    W3633A DDR3 x4/x8 BGA Command and Data Probe for Logic Analyzer and Scope

    Enables viewing of data traffic on industry standard DDR3 DRAMs with Keysight 16900 series logic analyzers and Infiniium oscilloscopes

  • no image available W4636A DDR4 x16, 2-Wing, Small KOV, BGA Interposer for Logic Analyzers 

    W4636A DDR4 x16, 2-Wing, Small KOV, BGA Interposer for Logic Analyzers

    • DDR4 x16 – 2 wing BGA interposer for 96 ball DDR4 DRAM
    • Designed for data rates up to 2.4 Gb/s
    • Probes all ADD/CMD/CNTRL and partial DQ/DQS
    • Designed for minimal KOV for space limited systems under test

  • no image available U4154B 4 Gb/s State Mode Logic Analyzer Module [Descontinuado] 

    U4154B 4 Gb/s State Mode Logic Analyzer Module [Descontinuado]

    • Two data rate options: 4 Gb/s on 68 ch with 2.5 Gb/s on 132 ch, or 2.8 Gb/s on 68 ch with 1.4 Gb/s on 132 ch
    • Merge up to three U4154B modules
    • Reliable measurements on eye openings as small as 100 ps by 100 mV