- Produto e Serviços
- ...
- Accessories
- Temperature Sensors and Probes
- N7007A Extreme temperature passive probe
O que você está procurando?
N7007A Extreme temperature passive probe
Use for extreme temperatures ranging from -40 to +85°C without compromising measurement performance
Please exit this procurement session to buy.
To buy, contact your procurement team.
Vendido por: Keysight Online Sales
A partir de
Use for extreme temperatures ranging from -40 to +85°C without compromising measurement performance
HIGHLIGHTS
- Bandwidth: 400 MHz
- Attenuation ratio: 10:1
- Input impedance (@DC): 10 Mohm//15.5 pF
- Operating temp range: -40 to +85 deg C
- Operating humidity range: <90% at 40 degC
- Cable Length: 2 m
- Max input range: 1 kV CAT II, 600V CAT III
Many environmental test engineers today are using standard-temperature probes in extreme temperature condition, which causes physical damage to the probe. Another common practice among environmental test engineers is to simply attach long wires at the end of their probes, which significantly degrades measurement performance due to excessive inductance and reduced bandwidth. Keysight addresses this issue with the N7007A single-end passive probe.
The N7007A is a 2-meter long, 10:1 passive probe with an input impedance of 10 MΩ and 400 MHz bandwidth. This probe can withstand temperatures ranging from -40 to +85 °C.
Amplie as Capacidades
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacidade
- Mapa do site
- Termos
- Trademark Acknowledgements
- Contate o Webmaster