Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

E5061B-006
Wireless power transfer analysis 

Wireless power transfer analysis

E5061B-006
  • Wireless power transfer efficiency measurements between coils or resonators
  • 2D/3D analysis to visualize dependency of load impedance
  • High versatility for characterization of components in wireless power transfer systems
E5061B-005
Impedance analysis for LF-RF network analyzer 

Impedance analysis for LF-RF network analyzer

E5061B-005
  • Impedance analysis capabilities for E5061B ENA LF-RF Vector Network Analyzer with Option 3L3/3L4/3L5
  • Compatible with a wide variety of component test fixtures
  • Calibration/compensation capabilities for test fixtures
  • Equivalent circuit analysis
E5061B-010
Time domain/fault location analysis 

Time domain/fault location analysis

E5061B-010
  • Fully error-corrected time domain reflection or transmission response
  • Up to 1,601 point measurement with low-pass and band-pass modes
  • Gating available to remove unwanted responses
E5061B-020 Standard Data Storage
E5061B-115 Transmission/Reflection test set, 100 kHz to 1.5 GHz, 50 ohm system impedance
E5061B-117 Transmission/Reflection test set, 100 kHz to 1.5 GHz, 75 ohm system impedance
E5061B-135 Transmission/Reflection test set, 100 kHz to 3 GHz, 50 ohm system impedance
E5061B-137 Transmission/Reflection test set, 100 kHz to 3 GHz, 75 ohm system impedance
E5061B-1A7 Calibration + Uncertainties + Guardbanding (Not Accredited)
E5061B-1CM Rack mount kit
E5061B-1CN Front handle kit
E5061B-1CP Rack mount and front handle kit
E5061B-1E5 High stability timebase
E5061B-215 S-parameter test set, 100 kHz to 1.5 GHz, 50 ohm system impedance
E5061B-217 S-parameter test set, 100 kHz to 1.5 GHz, 75 ohm system impedance
E5061B-235 S-parameter test set, 100 kHz to 3 GHz, 50 ohm system impedance
E5061B-237 S-parameter test set, 100 kHz to 3 GHz, 75 ohm system impedance
E5061B-3L3 LF-RF network analyzer with DC bias source, 5 Hz to 500 MHz
E5061B-3L4 LF-RF network analyzer with DC bias source, 5 Hz to 1.5 GHz
E5061B-3L5 LF-RF network analyzer with DC bias source, 5 Hz to 3 GHz
E5061B-720 Add 50 ohm resistor set
E5061B-721 Add GPIB
E5061B-722 Not required GPIB
E5061B-731 Add Handler IO
E5061B-732 Not required Handler IO
E5061B-810 Add keyboard
E5061B-820 Add mouse
E5061B-A6J ANSI Z540-1-1994 Calibration
E5061B-PLG Continental European power cord - ONLY FOR EU DISTR W MULT PWR CORD STANDARDS

Contate a Keysight para saber os preços dos opcionais.

PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours.
PS-S20 Startup assistance, daily
PS-S20-01 Recommended Startup assistance, daily
PS-S20-ENA Startup Assistance
PS-T10-ENA ENA Series network analyzer operation course, 8 students, customer site - H7215B-245
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
R-51B-001-10Z Extended Warranty - Return to Keysight - 10 years
R-51B-001-5Z Extended Warranty - Return to Keysight - 5 years
R-51B-001-7Z Extended Warranty - Return to Keysight - 7 years

Contate a Keysight para saber os preços dos opcionais.

Softwares relacionados a este produto

  • no image available Network Analyzer Software 

    Network Analyzer Software

    • Network analyzer software tools for investigating, characterizing & troubleshooting designs
    • Amplifier, filter, mixer, material, high-speed serial interconnect analysis capabilities and more
    • For PNA, ENA and USB network analyzers

Soluções e Produtos Relacionados

  • no image available E5061B Analisador de Redes da Série ENA 

    E5061B Analisador de Redes da Série ENA

    • 5 Hz to 3 GHz, 100 kHz to 1.5/3 GHz
    • 2-port, 50/75 Ohm
    • Dynamic Range 130 dB (typical)
    • Impedance analysis option

  • E5061B Network Analyzer E5061B ENA Series Network Analyzer 

    E5061B ENA Series Network Analyzer

    • 5 Hz to 3 GHz, 100 kHz to 1.5/3 GHz
    • 2-port, 50/75 Ohm
    • Dynamic Range 130 dB (typical)
    • Impedance analysis option

  • E5061B - front view Impedance Analysis for the E5061B ENA LF-RF Vector Network Analyzer (Option 005) 

    Impedance Analysis for the E5061B ENA LF-RF Vector Network Analyzer (Option 005)

    • Impedance analysis capabilities for E5061B ENA LF-RF Vector Network Analyzer with Option 3L3/3L4/3L5
    • Compatible with a wide variety of component test fixtures
    • Calibration/compensation capabilities for test fixtures
    • Equivalent circuit analysis

Tecnologias e Mercados Relacionados