Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Principais recursos e especificações

Emulate Feed-Forward (FFE), Decision Feedback (DFE), and Continuous-Time Linear Equalization (CTLE)

  • Application allows for accurate modeling of DFE, FFE and CTLE
  • FFE emulation accurately depicts hardware equalization
  • DFE is adaptive and allows for customization of the tap values

Standard SDE Features

  • SDE allows for easy set up of DFE, FFE, CTLE, or both DFE and FFE
  • SDE Wizard provides step-by-step guide to the most optimized equalization algorithm
  • Allow SDE to find tap values or input user defined tap values
  • DFE uses Infiniium's state of the art clock recovery to open even the most complex eyes
     

Descrição

Equalization is becoming an increasingly important application for today's digital designers. Higher data rates coupled with longer backplanes and interconnect distances have resulted in greater signal attenuation at the receiver. The outcome is the closing of eyes at the receiver, making it difficult to distinguish between a high and a low for even the most sophisticated decoding algorithms. The Infiniium serial data equalization (SDE) software utilizes Infiniium's low noise floor and clock recovery algorithms, combined with new equalization software, to accurately depict DFE, CTLE, and FFE. Now users can model equalization and de-embedding using only their oscilloscope and the Infiniium SDE software.