M9709A AXIe High-Speed Digitizer/DAQ
Ideal for high-channel-density applications
A partir de
Highlights
Extremely Dense 8-Bit High-Speed Digitizer
The Keysight M9709A provides 32 synchronous channels of 1 GS/s sampling in a single-slot AXIe format. This digitizer/data acquisition (DAQ) system is ideal for high-channel-density applications in advanced physics experiments and aerospace & defense. You can combine up to three M9709A digitizers in an M9505A 5-slot AXIe chassis management system.
- 32 channels of DC to 500 MHz input frequency range with 8-bit resolution
- Up to 1 GS/s sampling rate
- Multi-module processing synchronization
- On-board FPGAs for real-time processing
- Large 16 GB DDR3 memory enables long acquisitions
- Selectable 250 mV to 5 V input full-scale range (FSR)
- Multi-module processing synchronization allows for systems configuration
- Support for Windows and Linux
Multichannel DAQ with M9505A
The M9709A occupies a single slot of an AXIe chassis. The data acquisition (DAQ) architecture is modular and extensible to provide a fully operational multichannel system in a compact format. Configurations include:
- One M9709A digitizer in the M9502A 2-slot AXIe chassis delivers a 32-channel 8-bit system
- Three M9709A digitizers in the M9505A 5-slot AXIe chassis deliver a 96-channel 8-bit system
Principais especificações
ADC Resolution
8-bit
Form Factor
AXIe
Max. Bandwidth
500 MHz
Max. Memory
16 GB
Number of Channels
32 channels
Taxa de amostragem máxima
1 GS/s
ADC Resolution
Form Factor
Max. Bandwidth
Max. Memory
Number of Channels
Taxa de amostragem máxima
8-bit
AXIe
500 MHz
16 GB
32 channels
1 GS/s
Visualizar mais
ADC Resolution:
8-bit
Connector Type:
SMC
Form Factor:
AXIe
Max. Bandwidth:
500 MHz
Max. Memory:
16 GB
Taxa de amostragem máxima:
1 GS/s
Maximum Vertical Resolution:
8 bits
Number of Channels:
32 channels
Interested in a M9709A?
Extend the Capabilities
Garantia, Calibração e Serviços
Featured Resources
Want help or have questions?