Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

N8834A MultiScope Application for Infiniium Series Oscilloscopes

Vendido por:

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Principais recursos e especificações

  • Enables MultiScope connection of up to 10 oscilloscopes to achieve 40 channels of acquisition in a single timebase
  • Achieve inter-scope intrinsic jitter of 150 fs with precision calibration on Infiniium 90000 Q- and Z-Series oscilloscopes
  • Signals are presented live to user on a PC via hosted mode with N8900A Infiniium analysis software for InfiniiVision MultiScope configuration. On Infiniium MultiScope configuration, the signal can be viewed live on the leader scope, eliminating the need for a PC
  • Oscilloscopes can be used independently when four or fewer channels are needed
  • Works with any combination of Infiniium 9000, S-Series, 90000A, 90000 X-, 90000 Q-, V-Series, Z-Series oscilloscopes
     

Descrição

The N8834A MultiScope application provides the ability to connect up to 10 of Infiniium Series oscilloscopes to achieve 40-channel acquisition. The software provides a tight time correlation between the multiple scopes and is able to achieve inter-scope intrinsic jitter of 150 fs with precision calibration (Z-Series only). The software allows users to perform multi-lane oscilloscope analysis for applications such as optical networking, MIMO, DDR memory and high-speed serial standards.