Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Configure

Softwares relacionados a este produto

  • no image available BV9101A BenchVue 1-year Education License Bundle [Obsoleto] 

    BV9101A BenchVue 1-year Education License Bundle [Obsoleto]

    • Enables 100 different PCs each with the licensed/Pro version of the apps listed below
    • Licenses are enabled for 1 year of use (including updates and support)
    • Special education pricing (99% discount vs. Apps' market value)

  • no image available BV0001A BenchVue Digital Multimeter Pro App [Obsoleto] 

    BV0001A BenchVue Digital Multimeter Pro App [Obsoleto]

    • Measurement visualization
    • Data logging and export
    • BenchVue Mobile supported
       

  • no image available BV0010A BenchVue FieldFox Pro App [Obsoleto] 

    BV0010A BenchVue FieldFox Pro App [Obsoleto]

    • Capture and log spectrum and network analyzer measurements
    • Export results to popular tools for further analysis
    • Switch modes with one click

  • no image available BV0011A BenchVue Universal Counter Pro App [Obsoleto] 

    BV0011A BenchVue Universal Counter Pro App [Obsoleto]

    • Visualize multiple universal counters at the same time
    • Display single measurements, charts, tables, or histograms from a single counter or multiple counters
    • Record measurements and export results in a few clicks
       

  • no image available BV1001A BenchVue Test Flow App [Obsoleto] 

    BV1001A BenchVue Test Flow App [Obsoleto]

    • Rapidly prototype custom test sequences with multiple instruments
    • Interpret results quickly with intuitive measurement analysis
    • Integrated within Keysight’s BenchVue program for ease of use

Soluções e Produtos Relacionados

  • no image available 34465A Digital Multimeter, 6 ½ Digit, Truevolt DMM 

    34465A Digital Multimeter, 6 ½ Digit, Truevolt DMM

    • Statistical analysis on 4.3” color display
    • 30 ppm basic DCV accuracy
    • Measure low current from 1 µA to 10 AProgram easily with BenchVue

  • no image available 34470A Digital Multimeter, 7 ½ Digit, Truevolt DMM 

    34470A Digital Multimeter, 7 ½ Digit, Truevolt DMM

    • Statistical analysis on 4.3” color display
    • 16 ppm basic DCV accuracy
    • Measure low current from 1 µA to 10 A
    • Program easily with BenchVue