Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

V2802A LO Distribution Network for M9381A/M9391A

Vendido por:

Principais recursos e especificações

Features

  • Required M9381A and M9391A options: Option 012 LO Sharing for Phase Coherency
  • One LO input (LO IN)
  • 8 outputs (OUT 1-8)
  • Frequency range of 400 MHz to 6 GHz

Descrição

The Keysight V2802A Option M81 LO Distribution Network is used as part of an 8-channel, phase coherent system configuration. It is designed for use with the Keysight M9381A PXIe Vector Signal Generator and M9391A PXIe Vector Signal Analyzer, to extend the M9301A synthesizer beyond 4 outputs. It enables phase coherency for 5 to 8 generators or analyzers by distributing a single LO to all channels.