HIGHLIGHTS

Bandwidth:

  • 12 GHz

Connectivity:

  • Low loading, different input capacitance < = 270 fF
  • 4” lead length for reaching into tight spaces such as DIMM socket

E2678B differential socket probe head can be used to measure either differential or single-ended signals via a plug-on socket connection.
InfiniiMax single-ended/differential socketed probe head and accessories. Includes 48 full bandwidth damping resistors, 6 damped wire accessories, 4 square pin sockets and socket heatshrink.

The E2678B is a replacement of E2678A that will be discontinued in June 2015.
 

Differential socket probe head

Interested in a E2678B?

Want help or have questions?