Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Softwares relacionados a este produto

  • no image available Software de Teste Funcional Interativo (IFT) 

    Software de Teste Funcional Interativo (IFT)

    A solution to find defects earlier in the design lifecycle - lowering the overall production cost of a device, IFT provides a method for R&D mobile device developers to run real-world functional tests in a lab environment.

  • no image available Gerenciadores de Teste Wireless 

    Gerenciadores de Teste Wireless

    Expedite test automation development and optimization in R&D, manufacturing, and repair/service operations with Wireless Test Manager PC software.

  • E6584A Wireless Protocol Advisor E6584A Wireless Protocol Advisor Software 

    E6584A Wireless Protocol Advisor Software

    • Use with the 8960 Series 10 (E5515C/E) communications test set equipped with a licensed lab application
    • Use to collect wireless protocol messaging, verify functionality, and isolate and resolve issues
    • Supports in multi-format wireless devices

  • 8960 Test and Lab Applications 

    8960 Test and Lab Applications

    • Use with 8960 Series 10 (E5515C/E) communications test set
    • Technology-specific applications for testing 2G, 3G, and 3.5G devices
    • Test applications tailored to manufacturing needs
    • Lab applications tailored for R&D environment

Soluções e Produtos Relacionados

  • E5515C E5515CU-80C Hardware Upgrade Set for E5515C 

    E5515CU-80C Hardware Upgrade Set for E5515C

    • Upgrades existing E5515C test set to the latest hardware functionality – using one part number
    • Maximizes test set’s 2G, 3G, and 3.5G test capabilities
    • Requires software product purchase or active E6720A annual contract for your lab application

  • E5515E E5515CU-80E Hardware Upgrade Set for E5515C 

    E5515CU-80E Hardware Upgrade Set for E5515C

    • Upgrades existing E5515E test set to the latest hardware functionality – using one part number
    • Maximizes test set’s 2G, 3G, and 3.5G test capabilities
    • Requires software product purchase or active E6720A annual contract for your lab application

  • E6785H with the 8960 test set for GSM GPRS EGPRS 3GPP mobile test E6785H Fast Switching Lab Application [Descontinuado] 

    E6785H Fast Switching Lab Application [Descontinuado]

    • Enables moves between all major 2G/3G/3.5G formats quickly
    • Provides fast switching between E6701I, E6702E, E6703H ,E6704A, and E6706E
    • Supports: GSM, GPRS, EGPRS, E-EDGE, W-CDMA, HSDPA, HSUPA, HSPA+, cdma2000, 1xEV-DO, and eHRPD wireless formats

  • 8960 Series 10 E5515E Wireless Communications Test Set E5515E 8960 Series 10 Wireless Communications Test Set 

    E5515E 8960 Series 10 Wireless Communications Test Set

    • E5515E is the world's most trusted wireless device R&D solution
    • Supports DC-HSDPA,MIMO,CDMA1x Advanced and TD-SCDMA/HSPA measurement
    • Provides great iRAT test capabilities pairing with the Keysight UXM Wireless Test Set

  • 8960 Series 10 E5515C Wireless Communications Test Set E5515C 8960 Series 10 Wireless Communications Test Set 

    E5515C 8960 Series 10 Wireless Communications Test Set

    • E5515C is the world's most trusted wireless device manufacturing and R&D solution
    • Supports multi-technology such as HSPA+, 1xEV-DO Rel.A/B and TD-SCDMA/HSPA

Tecnologias e Mercados Relacionados