Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Descrição

Fast switch between all major 2G/3G/3.5G wireless formats

The majority of cellular devices being developed support multiple technologies, such as GSM/(E)GPRS and W-CDMA/HSPA, cdma2000® and 1xEV-DO, with some "world phones" crossing between these two systems as well. The E6785J fast switching lab application allows you to quickly move between all major 8960 2G/3G lab application formats.

  • Wireless formats supported: GSM, GPRS, EGPRS, E-EDGE, W-CDMA, HSDPA, HSUPA, HSPA+, DC-HSDPA, DB-DC-HSDPA, HSDPA-MIMO, cdma2000, 1xEV-DO, and eHRPD
  • Provides fast switching between the following lab applications when they are licensed and installed on your test set: E6701K, E6704A, E6703J, E6702G, and E6706G. (For more information on these products visit the 8960 Test and Lab Application page)

NOTE: To fast switch between the wireless formats listed above, you must have the corresponding lab application licensed and installed on your test set.