E1991B Test Application Suite
Status do Produto: | Descontinuado | Com Suporte |
---|
Nenhum substituto foi encontrado para esse produto.
Refine the List
By Type of Content
1-15 de 15
8960 Series 10 Wireless Communications Test Set - Configuration Guide
This configuration guide for the E5515C (8960) Series 10 wireless communications test set outlines the functionality that can be achieved using a test set mainframe, mobile test applications, and lab applications
Guia de configuração 2015-10-09 |
![]() |
E1962B cdma2000/IS-95/AMPS Mobile Test Application - Technical Overivew
This technical overview covers the technical specifications/features of E1962B cdma2000 mobile test application, E6702C cdma2000 lab application, and E5515C mainframe
Visão Técnica 2014-08-02 |
![]() |
E1966A 1xEV-DO Terminal Test Application - Technical Overview
This technical overview provides the specifications for the E1966A 1xEV-DO test application to verify and ensure the quality of RF performance of these devices.
Visão Técnica 2014-05-19 |
![]() |
8960 Applications Feature Comparisons
8960 Applications Feature Comparisons
Guia de seleção 2014-04-18 |
|
E5515CU Hardware Upgrade Sets - Brochure
This photocard provides high level information on the E5515CU-58B and E5515CU-58C hardware upgrade kits.
Brochura 2012-10-24 |
![]() |
E1991B Release Notes
Software revision information for the E1991B test application suite for the 8960.
Release Notes 2012-04-23 |
![]() |
An integrated low-cost GPS test solution for mobile phones - Brochure
This photocard provides a brief overview and a typical test step for the E1999A-206 solution for GPS testing with the 8960 (E5515C) wireless communications test set.
Brochura 2009-08-06 |
![]() |
8960 Press Releases
Materiais para imprensa 2009-04-21 |
|
8960 Wireless Test Set Ensures the Success of Your Wireless Products - Brochure
The flexible solution for wireless device development, manufacturing, and repair
Brochura 2008-08-19 |
![]() |
Fast Device Tune Measurement Solution for Calibrating W-CDMA Mobile Phones - Application Note
Learn how Keysight’s Fast Device Tune measurement minimizes calibration test time.
Nota de aplicação 2008-07-29 |
![]() |
E5515U Premier Upgrade Service - Brochure
Keysight’s premier upgrade service makes it easier than ever to get all the latest features and capabilities for wireless technologies.
Brochura 2008-07-29 |
![]() |
E1999A-202 Enhanced Fast Device Tune - Product Overview
This product overview discusses a faster calibration method to reduce the manufacturing test time of wireless device and decrease the cost of test.
Visão Técnica 2008-07-25 |
![]() |
8960 and E6601A Wireless Test Sets - Brochure
For flexible solutions for today’s wireless device development, manufacturing, and repair, use Keysight’s proven 8960 and new E6601A wireless test set.
Brochura 2007-08-07 |
![]() |
8960 and E6601A Product Comparison - Brochure
Shows how the 8960 test set for manufacturing test and the E6601A for calibration test compare.
Brochura 2007-07-23 |
![]() |
Phase and Amplitude versus Time (PAvT) Measurement Solution - Application Note
This paper explains how measuring phase and amplitude versus time in mobile wireless appliances enables the characterization of the wireless device’s power amplifier.
Nota de aplicação 2005-08-12 |