Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

N1625A DSL TIMS Test Modules

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Nenhum substituto foi encontrado para esse produto.

Descrição

Keysight's DSL TIMS modules for the Service Advisor test tablet provides comprehensive testing in a flexible, versitile tool for evaluating outside plant, line qualifications, physical layer testing, and troubleshooting.

Line Qualification Test Sequencing

For analog services including VF-POTS and Modem.

Signal Frequency, Level, and Attenuation

Frequency sweep provides fast wideband results that can be viewed simultaneously on the large display providing easy-to-read results at a glance.

Noise Tests

Perform noise or noise with holding tone tests, impulse noise, noise balance, and noise to ground tests. View level, low, middle and high.

23-Tone Transmission Tests

Powerful voice band measurement tool including level, signal-to-total distortion, signal-to-noise ratio, second and third order intermodulation distortion and envelope delay distortion.

Load Coil Detection Tests

Detect load coils on the loop prior to installing DSL.

Internal Noise Impairments

More powerful than weighted noise measurements, this module can be used to find noise created by other services on the same cable, iIdentify nosie and interference sources and verify proper modem transmit spectrum.

Phase Hits, Gain Hits, and Dropouts

Easily set threshold and pass/fail criteria for each parameter. View numeric and graphical "meters" simultaneously.

Analog Signaling

Supports loop-start trunk and, monitors signal states.

Digital Subscriber Line Transmission Testing

  • ADSL, HDSL, SDSL, and ISDN
  • User defined sequences
  • WECo 310 or Bantam Interface
  • Advanced Signaling option
  • Complies with IEEE-743, T1.413
  • ANSI and ITU-T Modules

Options:

Keysight offers two DSL TIMS Modules. The N1625A for North American standards (ANSI) or the N1626A TIMS module for International (ITU-T) standards. The following options are available for the N1625A DSL TIMS Test Module.

  • Option 100-WECo 310 Connectors
  • Option 110 - Bantam Connectors N1625A
  • Option 010 -Advanced Signaling connects to the Signaling port on the N1625A only. Interface with loopstart, ground start, E&M I/II/III, and loop reverse battery trunks.