Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Z2095B-400 Aerospace Defense TR Module Test Platform (TRM-X)

Vendido por:

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Soluções e Produtos Relacionados

  • no image available Test System Design 

    Test System Design

    Structured and planned set of engineering activities that lead to the functional design of a test and measurement system...

  • no image available Test Plan Development 

    Test Plan Development

    Planning assistance to optimize test time, test effectiveness and automated software development...

  • no image available Test Code Development 

    Test Code Development

    Software development for automated engineering and manufacturing test systems...

  • no image available N5242A Analisador de Redes de Micro-ondas PNA-X, 26,5 GHz 

    N5242A Analisador de Redes de Micro-ondas PNA-X, 26,5 GHz

    • 10 MHz to 26.5 GHz, 2- and 4-ports with two built-in sources
    • 132 dB system and 130 dB receiver dynamic range
    • Most integrated and flexible single-connection microwave test engine for measuring active devices
    • Widest range of single-connection measurement applications
       

  • no image available Z2091B-xxx RF Microwave Switch Matrices 

    Z2091B-xxx RF Microwave Switch Matrices

    Keysight custom switch matrices (also known as RF test sets, chasses or drawers) cover a wide range of signal routing applications. Topologies range from a simple 1x6 to complex non-blocking with full access and signal conditioning.

Tecnologias e Mercados Relacionados