Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configuração Típica  

Configuração Típica

N7022A Main cable

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Configure

Soluções e Produtos Relacionados

  • Agilent 1157A Active Oscilloscope probe Image N7033A Power Rail Probe Browser 

    N7033A Power Rail Probe Browser

    • 5GHz bandwidth
    • For fine pitch probing for 0201 and 0402 packages (inch code)
    • 1:1 attenuation ratio

  • Agilent 1157A Active Oscilloscope probe Image N7032A Power Rail Probe Browser 

    N7032A Power Rail Probe Browser

    • 4GHz bandwidth
    • For fine pitch probing for 0603 and 0805 packages (inch code)
    • 1:1 attenuation ratio
       

  • no image available N8846A Power Integrity Analysis Application 

    N8846A Power Integrity Analysis Application

    • Analyze the effects of Power Supply Induced Jitter (PSIJ)
    • Track down sources of switching noise on dc supplies
    • Make more informed decisions about the merit of design improvements

  • N2781B 10 MHz/150 Arms AC/DC Current Probe N7020A 2GHz Power Rail Probe 

    N7020A 2GHz Power Rail Probe

    • 1:1 attenuation ratio probe adding on 10% to the baseline noise of the oscilloscope
    • Large +/-24 V offset range
    • 50 kΩ DC input impedance

  • Agilent 1157A Active Oscilloscope probe Image N7021A “Pigtail” Cables 

    N7021A “Pigtail” Cables

    • Constructed of small diameter flexible coax to minimize intrusions into target systems
    • Solid center conductor can be soldered and unsoldered multiple times allowing these cables to be reusable
    • Pre-trimmed—no cable preparation necessary
       

  • Agilent 1157A Active Oscilloscope probe Image N7023A Power Rail Probe Browser 

    N7023A Power Rail Probe Browser

    • 350 MHz bandwidth
    • 1:1 attenuation ratio
    • SMT clip for hands-free probing of capacitors
       

  • Agilent 1157A Active Oscilloscope probe Image N7024A 6GHz Power Rail Probe 

    N7024A 6GHz Power Rail Probe

    • 6GHz bandwidth to find high-speed transients
    • 1:1 attenuation ratio probe keeps noise floor low
    • Large +/-15.25V offset range