Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Configure

R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-5Z Extended Warranty - Return to Keysight - 5 years

Contate a Keysight para saber os preços dos opcionais.

Soluções e Produtos Relacionados

  • Agilent 1157A Active Oscilloscope probe Image N7033A Power Rail Probe Browser 

    N7033A Power Rail Probe Browser

    • 5GHz bandwidth
    • For fine pitch probing for 0201 and 0402 packages (inch code)
    • 1:1 attenuation ratio

  • Agilent 1157A Active Oscilloscope probe Image N7032A Power Rail Probe Browser 

    N7032A Power Rail Probe Browser

    • 4GHz bandwidth
    • For fine pitch probing for 0603 and 0805 packages (inch code)
    • 1:1 attenuation ratio
       

  • no image available N8846A Power Integrity Analysis Application 

    N8846A Power Integrity Analysis Application

    • Analyze the effects of Power Supply Induced Jitter (PSIJ)
    • Track down sources of switching noise on dc supplies
    • Make more informed decisions about the merit of design improvements

  • Agilent 1157A Active Oscilloscope probe Image N7024A 6GHz Power Rail Probe 

    N7024A 6GHz Power Rail Probe

    • 6GHz bandwidth to find high-speed transients
    • 1:1 attenuation ratio probe keeps noise floor low
    • Large +/-15.25V offset range

  • Agilent 1157A Active Oscilloscope probe Image N7021A “Pigtail” Cables 

    N7021A “Pigtail” Cables

    • Constructed of small diameter flexible coax to minimize intrusions into target systems
    • Solid center conductor can be soldered and unsoldered multiple times allowing these cables to be reusable
    • Pre-trimmed—no cable preparation necessary
       

  • Agilent 1157A Active Oscilloscope probe Image N7022A Main Cable 

    N7022A Main Cable

    • Constructed of high-quality materials to withstand repeated flexing, twisting and bending
    • 1.2M (48”) length makes for easy connection to the target
    • Has SMA terminations for easy, reliable connection to the N7020A power rail probe
       

  • Agilent 1157A Active Oscilloscope probe Image N7023A Power Rail Probe Browser 

    N7023A Power Rail Probe Browser

    • 350 MHz bandwidth
    • 1:1 attenuation ratio
    • SMT clip for hands-free probing of capacitors