Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configuração Típica  

Configuração Típica

N9068C Phase Noise Measurement Application

  • N9068C-2FP Phase noise measurement application, fixed perpetual license

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

N9068C-2FP Phase noise measurement application, fixed perpetual license
N9068C-2TP Phase noise measurement application, transportable perpetual license

Contate a Keysight para saber os preços dos opcionais.

Soluções e Produtos Relacionados

  • no image available N9040B UXA Signal Analyzer, Multi-touch, 2 Hz to 50 GHz 

    N9040B UXA Signal Analyzer, Multi-touch, 2 Hz to 50 GHz

    • Up to 26.5 GHz, 325 GHz and beyond with external mixer
    • High performance: aerospace, defense, commercial comms and more
    • Up to 510 MHz analysis bandwidth
    • Industry-leading phase noise
    • Upgradable real-time spectrum analyzer to 510 MHz bandwidth

  • no image available N9041B UXA Signal Analyzer, Multi-touch, 3 Hz to 110 GHz 

    N9041B UXA Signal Analyzer, Multi-touch, 3 Hz to 110 GHz

    • Up to 110 GHz
    • Flagship performance: 5G, 802.11ad, satellite, radar, and more
    • Up to 5 GHz analysis bandwidth
    • DANL of less than xxx dBm/Hz

  • no image available N9030B PXA Signal Analyzer, Multi-touch, 2 Hz to 50 GHz 

    N9030B PXA Signal Analyzer, Multi-touch, 2 Hz to 50 GHz

    • The benchmark for demanding applications in aerospace, defense, commercial communications and more
    • Advanced performance, flexibility, capability, and expandability
    • Supports >25 measurement applications, covering cellular communication, wireless connectivity, digital video, and general purpose

  • no image available N9020B MXA Signal Analyzer, Multi-touch, 10 Hz to 50 GHz 

    N9020B MXA Signal Analyzer, Multi-touch, 10 Hz to 50 GHz

    • Quickly adapt to evolving test requirements of wireless devices
    • Shorten test times with hardware-accelerated power measurements, rapid display updates and marker peak searches & fast swee
    • Simplify testing with one-button measurements from X-Series apps

  • no image available N9010B EXA Signal Analyzer, Multi-touch, 10 Hz to 44 GHz 

    N9010B EXA Signal Analyzer, Multi-touch, 10 Hz to 44 GHz

    • Address diverse needs with the fast, flexible EXA
    • Get the most cost-effective analysis for millimeter-wave measurements
    • Measure the smallest signals in the presence of large ones

  • no image available N9000B CXA Signal Analyzer, Multi-touch, 9 kHz to 26.5 GHz 

    N9000B CXA Signal Analyzer, Multi-touch, 9 kHz to 26.5 GHz

    • Master signal characterization essentials with the leading low-cost tool in signal analysis
    • Perform cost-effective stimulus response measurements with optional built-in tracking
    • Add crucial functionality with X-Series measurement applications