Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

V9065B-SFP Switched MIMO Capability, Fixed Perpetual License

Vendido por:

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Principais recursos e especificações

Features

  • Supports WLAN 802.11n/ac MIMO technologies
  • Significant test cost reduction for manufacturing with fast switched WLAN MIMO measurements for both EXM and EXF
  • Supports WLAN 2x2 and 3x3 MIMO measurements

Measurements

  • Typical WLAN MIMO measurements results per stream and channel: such as RMS EVM, peak EVM, pilot EVM, data EVM, IQ offset, frequency error, and more
  • Multiple result views: constellation diagram, EVM vs. symbol, EVM vs. subcarrier, and numeric results display for OFDM signal
  • OFDM data burst information, HT-Sig information for 802.11n (MCS 0-7) and VHT-Sig information for 802.11ac (MCS 0-9)

Access features

  • License key upgradeable
  • Fixed and transportable licenses available
  • SCPI remote user interface

Descrição

The switched MIMO measurement application enables you to easily achieve your cost and test goals for today’s WLAN MIMO femtocell and UE. It quickly performs standards-based measurements for compliance with IEEE 802.11-series standards. The fast switched MIMO capability of EXM and EXF uses single port sequential acquisition measurement techniques to provide fast measurements and verification of your femtocell and wireless devices for maximum manufacturing throughput.

This option can be added as a product upgrade.