Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

V9065B-1FP Sequence Analyzer for BTS Application, Fixed Perpetual License

Vendido por:

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Principais recursos e especificações

Features

  • Supports LTE-FDD, LTE-TDD, TD-SCDMA, GSM/EDGE/Evo and WLAN (802.11a/b/g/n/ac)
  • Reduces manufacturing test times with advanced sequencing and single acquisition, multiple measurements (SAMM)
  • Combines speed with flexibility by allowing measurements involving different radio access technologies in a single sequence

Measurements

  • Typical calibration measurements such as transmit power, phase and frequency at different frequency and amplitude levels
  • Tabular user interface showing the parameter, measurement, and result list for easy viewing

Access features

  • License key upgradeable
  • Fixed and transportable licenses available
  • SCPI remote user interface

Descrição

The sequence analyzer for BTS application is used with the EXF wireless test set for femtocell and helps you easily achieve your femtocell manufacturing test goals. The sequence analyzer combines speed with flexibility, as all of the actions controlled by the sequence are executed rapidly and without interruption, even if the measurements involved use different radio standards. For example, it is possible to switch from an LTE EVM measurement to a W-CDMA SEM measurement without stopping the sequence and starting a new one. The single acquisition multiple measurement techniques used in the sequence analyzer provide high-speed calibration and verification of your femtocell for maximum manufacturing throughput. Using the sequence analyzer and EXF wireless test set for femtocell makes it easy to rapidly ramp up and optimize full-volume manufacturing.

This option can be added as a product upgrade.